Menu Search

Studded Full Face Flange Protectors

In stock

Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.

Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).

  • Provides full-face coverage protection for high pressure applications.
  • The lugs insert securely into the flange bolt holes for a positive fit.
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LLDPE, PE Color: Red, Blue Series Code: SRCPFL,

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
38 results
Product SKUs information
Item Code Price range Availability Color D Material Class Pressure Rating Type View
$0.7681 - $5.4103 2602 In stock
Red
2.000 in
PE
6000
2
BFP1A $0.51 - $6.7474 12224 In stock
Blue
1.000 in
PE
3000
2
$0.5784 - $7.649 10812 In stock
Blue
1.500 in
PE
3000
2
$0.576 - $7.6202 27592 In stock
Red
0.500 in
PE
6000
2
$0.6686 - $8.8462 6738 In stock
Blue
2.500 in
PE
3000
2
$1.0382 - $6.8756 1868 In stock
Blue
3.500 in
PE
3000
2
$1.1638 - $7.6985 2845 In stock
Blue
4.000 in
PE
3000
2
$0.5894 - $4.151 14046 In stock
Red
1.000 in
PE
6000
2
$0.5489 - $7.2603 8950 In stock
Blue
1.250 in
PE
3000
2
$0.5333 - $3.7623 3067 In stock
Red
0.750 in
PE
6000
2
$0.4571 - $6.0633 9847 In stock
Blue
0.750 in
PE
3000
2
$1.485 - $9.8338 2323 In stock
Blue
5.000 in
PE
3000
2
$0.3996 - $5.2704 3932 In stock
Blue
0.500 in
PE
3000
2
BFP2A $0.6328 - $8.3797 10457 In stock
Blue
2.000 in
PE
3000
2
$0.6328 - $4.4775 4470 In stock
Red
1.250 in
PE
6000
2
BFP3A $0.8935 - $5.8963 5132 In stock
Blue
3.000 in
PE
3000
2
$0.7028 - $4.9596 2448 In stock
Red
1.500 in
PE
6000
2
$0.4774 - $0.7426 2000 In stock
Blue
1.000 in
LLDPE
3000
1
$1.3758 - $2.1402 60 In stock
Blue
5.000 in
LLDPE
3000
1
$0.7756 - $1.2065 500 In stock
Red
2.000 in
LLDPE
6000
1
  • of 2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP2A

Price Range
$5.4103 - $0.7681

Stock Levels
2602 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1A

Price Range
$6.7474 - $0.51

Stock Levels
12224 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1-1/2A

Price Range
$7.649 - $0.5784

Stock Levels
10812 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1/2A

Price Range
$7.6202 - $0.576

Stock Levels
27592 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP2-1/2A

Price Range
$8.8462 - $0.6686

Stock Levels
6738 In stock
Attributes
  • D
    2.500 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP3-1/2A

Price Range
$6.8756 - $1.0382

Stock Levels
1868 In stock
Attributes
  • D
    3.500 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP4A

Price Range
$7.6985 - $1.1638

Stock Levels
2845 In stock
Attributes
  • D
    4.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1A

Price Range
$4.151 - $0.5894

Stock Levels
14046 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1-1/4A

Price Range
$7.2603 - $0.5489

Stock Levels
8950 In stock
Attributes
  • D
    1.250 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP3/4A

Price Range
$3.7623 - $0.5333

Stock Levels
3067 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP3/4A

Price Range
$6.0633 - $0.4571

Stock Levels
9847 In stock
Attributes
  • D
    0.750 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP5A

Price Range
$9.8338 - $1.485

Stock Levels
2323 In stock
Attributes
  • D
    5.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP1/2A

Price Range
$5.2704 - $0.3996

Stock Levels
3932 In stock
Attributes
  • D
    0.500 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP2A

Price Range
$8.3797 - $0.6328

Stock Levels
10457 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1-1/4A

Price Range
$4.4775 - $0.6328

Stock Levels
4470 In stock
Attributes
  • D
    1.250 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 3000 ; SAE Code 61

BFP3A

Price Range
$5.8963 - $0.8935

Stock Levels
5132 In stock
Attributes
  • D
    3.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector - ; Class Pressure Rating (All) 6000 ; SAE Code 62

XP1-1/2A

Price Range
$4.9596 - $0.7028

Stock Levels
2448 In stock
Attributes
  • D
    1.500 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    PE
  • Type
    2
Studded Full Face Flange Protector 1 in 3000 Blue LLDPE

20592196

Price Range
$0.7426 - $0.4774

Stock Levels
2000 In stock
Attributes
  • D
    1.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 5 in 3000 Blue LLDPE

20592318

Price Range
$2.1402 - $1.3758

Stock Levels
60 In stock
Attributes
  • D
    5.000 in
  • Class Pressure Rating
    3000
  • Color
    Blue
  • Material
    LLDPE
  • Type
    1
Studded Full Face Flange Protector 2 in 6000 Red LLDPE

20592370

Price Range
$1.2065 - $0.7756

Stock Levels
500 In stock
Attributes
  • D
    2.000 in
  • Class Pressure Rating
    6000
  • Color
    Red
  • Material
    LLDPE
  • Type
    1