Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.
To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.
This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating (All) | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|
$2.6516 - $35.1436 | 4763 In stock |
900, 1500
|
2.000 in
|
||
$3.3672 - $8.9227 | 990 In stock |
900
|
3.000 in
|
||
$9.2383 - $24.4954 | 649 In stock |
900
|
8.000 in
|
||
$1.7503 - $23.1386 | 3238 In stock |
900, 1500
|
1-1/4 in
|
||
$3.2198 - $42.5509 | 3119 In stock |
900, 1500
|
2-1/2 in
|
||
$1.4837 - $19.6552 | 1881 In stock |
900, 1500
|
1.000 in
|
||
$1.1044 - $14.6162 | 3133 In stock |
900, 1500
|
1/2 in
|
||
$2.0278 - $26.8501 | 1169 In stock |
900, 1500
|
1-1/2 in
|
||
$14.456 - $38.2591 | 9 In stock |
900
|
10.000 in
|
||
$6.3344 - $16.7509 | 220 In stock |
900
|
6.000 in
|
||
$1.0271 - $13.5946 | 1928 In stock |
900, 1500
|
3/4 in
|
||
$17.3654 - $45.9569 | 460 In stock |
900
|
12.000 in
|
||
$3.8512 - $10.1854 | 1400 In stock |
900
|
4.000 in
|
||
$0.6825 - $9.0483 | 7063 In stock |
150
|
2-1/2 in
|
||
$0.6251 - $8.2709 | 56492 In stock |
150
|
2.000 in
|
||
$1.4687 - $3.9013 | Request the lead time here |
150
|
5.000 in
|
||
$2.4098 - $6.7474 | 1219 In stock |
300
|
8.000 in
|
||
$0.5643 - $7.4625 | Request the lead time here |
300, 400, 600
|
1-1/2 in
|
||
$0.3359 - $4.4464 | 11583 In stock |
150
|
1/2 in
|
||
$0.3467 - $4.5864 | 6372 In stock |
150
|
3/4 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue