Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|---|
HC4120A | $0.0847 - $0.1056 | 13000 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.120 in
3 mm
|
|
|
$0.2767 - $0.3482 | 1000 In stock |
C-Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
$0.0371 - $0.046 | 11636 In stock |
C-Shaped
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
||
$0.0886 - $0.1106 | 9000 In stock |
C-Shaped
|
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
|
||
$0.6836 - $0.8544 | 1000 In stock |
C-Shaped
|
24.000 in
609.6 mm
|
0.120 in
3 mm
|
|
||
$0.3899 - $0.4885 | 500 In stock |
C-Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
HC3044A | $0.0319 - $0.0396 | 45000 In stock |
C-Shaped
|
3.000 in
76.2 mm
|
0.044 in
1.1 mm
|
|
|
$0.1685 - $0.2098 | 4500 In stock |
C-Shaped
|
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
|
||
$0.0524 - $0.0655 | 9000 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
|
||
$0.1427 - $0.1783 | 500 In stock |
C-Shaped
|
8.000 in
203.2 mm
|
0.120 in
3 mm
|
|
||
$0.2266 - $0.2849 | 9251 In stock |
C-Shaped
|
15.000 in
381 mm
|
0.076 in
1.9 mm
|
|
||
HC3076A | $0.0414 - $0.0521 | 6500 In stock |
C-Shaped
|
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
|
HC2062A | $0.047 - $0.0587 | 6000 In stock |
C-Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
|
|
$0.0413 - $0.0514 | 15000 In stock |
C-Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
$0.1068 - $0.1337 | 7000 In stock |
C-Shaped
|
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
||
$0.3803 - $0.4746 | Request the lead time here |
C-Shaped
|
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
$0.0337 - $0.0424 | 17000 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
|
||
$0.3649 - $0.455 | 2500 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
$0.1231 - $0.154 | 6689 In stock |
C-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
HC6062A | $0.0612 - $0.0766 | 9000 In stock |
C-Shaped
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue