Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
|---|---|---|---|---|---|---|---|
| $0.0542 - $0.0678 | 9000 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
|
||
| $0.1477 - $0.1845 | 500 In stock |
C-Shaped
|
8.000 in
203.2 mm
|
0.120 in
3 mm
|
|
||
| $0.3777 - $0.4709 | 3000 In stock |
C-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
| $0.1274 - $0.1594 | 6689 In stock |
C-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0437 - $0.0548 | 51500 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.2884 - $0.3625 | 3000 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.201 - $0.252 | Request the lead time here |
V-Shaped
|
12.000 in
304.8 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.0614 - $0.0762 | 8000 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.1853 - $0.2316 | 3299 In stock |
V-Shaped
|
10.000 in
254 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.3876 - $0.4831 | 950 In stock |
V-Shaped
|
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.0539 - $0.0672 | 72000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.097 - $0.1213 | 76000 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.044 in
1.1 mm
|
4.0 lb
4.0 lb
|
||
| HV10076A | $0.1205 - $0.1507 | 7513 In stock |
V-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
|
| $0.026 - $0.0323 | 187000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.044 in
1.1 mm
|
4.0 lb
4.0 lb
|
||
| $0.2129 - $0.2682 | 3149 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.2805 - $0.3502 | 2000 In stock |
V-Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.3677 - $0.4587 | 1500 In stock |
V-Shaped
|
15.000 in
381 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.053 - $0.0658 | 10000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.2309 - $0.2908 | 3000 In stock |
V-Shaped
|
15.000 in
381 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
| $0.0827 - $0.1035 | 15000 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb