Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|---|
$0.0754 - $0.0948 | 7000 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.2786 - $0.3502 | 1500 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.0799 - $0.10 | 12000 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
HV10076A | $0.1164 - $0.1456 | 7513 In stock |
V-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
|
$0.1231 - $0.154 | 1000 In stock |
V-Shaped
|
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.0251 - $0.0312 | 187000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.0937 - $0.1172 | 76000 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.2707 - $0.3392 | 4817 In stock |
V-Shaped
|
18.000 in
457.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.3745 - $0.4668 | Request the lead time here |
V-Shaped
|
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.0416 - $0.0521 | 11000 In stock |
V-Shaped
|
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.2231 - $0.281 | 3000 In stock |
V-Shaped
|
15.000 in
381 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.0512 - $0.0636 | 10000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
20 lbs
9.1 kg
|
||
$0.3553 - $0.4432 | 1500 In stock |
V-Shaped
|
15.000 in
381 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.1325 - $0.1655 | 2490 In stock |
V-Shaped
|
8.000 in
203.2 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.0336 - $0.0421 | 6000 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
4 lbs
1.8 kg
|
||
$0.1092 - $0.1363 | 900 In stock |
V-Shaped
|
6.000 in
152.4 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.0521 - $0.0649 | 75000 In stock |
V-Shaped
|
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
8 lbs
3.6 kg
|
||
$0.179 - $0.2238 | 3299 In stock |
V-Shaped
|
10.000 in
254 mm
|
0.120 in
3 mm
|
40 lbs
18.1 kg
|
||
$0.2057 - $0.2591 | 4649 In stock |
V-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
$0.271 - $0.3384 | 2000 In stock |
V-Shaped
|
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
80 lbs
36.3 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue