Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
|---|---|---|---|---|---|---|---|
| $0.0334 - $0.0415 | 15000 In stock |
S-Shaped
|
3.000 in
76.2 mm
|
0.044 in
1.1 mm
|
|
||
| HS6062A | $0.0718 - $0.0895 | 17000 In stock |
S-Shaped
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
|
| $0.182 - $0.2274 | 77957 In stock |
S-Shaped
|
10.000 in
254 mm
|
0.120 in
3 mm
|
|
||
| $0.2089 - $0.2622 | 1500 In stock |
S-Shaped
|
12.000 in
304.8 mm
|
0.120 in
3 mm
|
|
||
| HS3076A | $0.0445 - $0.0558 | 17000 In stock |
S-Shaped
|
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
|
| HS6120A | $0.1112 - $0.1392 | 20000 In stock |
S-Shaped
|
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
|
| $0.053 - $0.0657 | 14000 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
|
||
| HS8120A | $0.1477 - $0.1845 | 59250 In stock |
S-Shaped
|
8.000 in
203.2 mm
|
0.120 in
3 mm
|
|
|
| $0.053 - $0.0658 | 78111 In stock |
S-Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0316 - $0.0393 | 1000 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
|
||
| $0.493 - $0.6161 | 2058 In stock |
S-Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
| HS12076A | $0.1358 - $0.1694 | 7500 In stock |
S-Shaped
|
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
|
|
| $0.3837 - $0.4792 | 996 In stock |
S-Shaped
|
15.000 in
381 mm
|
0.120 in
3 mm
|
|
||
| $0.5904 - $0.7389 | 480 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
| $0.1219 - $0.1522 | 5500 In stock |
S-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
| $0.196 - $0.2455 | 1500 In stock |
V-Shaped
|
|
|
|
||
| $0.0497 - $0.0622 | 8000 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
||
| $0.0973 - $0.1219 | 6500 In stock |
S-Shaped
|
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0375 - $0.0467 | 36000 In stock |
S-Shaped
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
||
| $0.0728 - $0.0911 | 4000 In stock |
S-Shaped
|
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue