Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Caps and Plugs made from Red and Blue Low Density Polyethylene (LDPE). A versatile assembly that can be used as both a tapered cap or a tapered plug.
The tapered design allows the part to plug multiple inner diameters or cap multiple outside diameters. The Tapered Cap Plug protects the assembly against damage, dirt, moisture and corrosion during storage and shipping. The series has parts with a heavy duty design, which includes a rugged wall and seal rings for maximum protection.
To assure a proper fit;
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
---|---|---|---|---|---|---|---|---|---|
$1.1336 - $6.5627 | 5320 In stock |
5.551 in
141 mm
|
6.461 in
164.1 mm
|
5.906 in
150 mm
|
5.433 in
138 mm
|
5.826 in
148 mm
|
1.000 in
25.4 mm
|
||
$0.5111 - $2.9588 | 1500 In stock |
3.800 in
96.5 mm
|
4.5 in
114.3 mm
|
3.900 in
99.1 mm
|
3.600 in
91.4 mm
|
3.673 in
93.3 mm
|
0.438 in
11.1 mm
|
||
$0.0621 - $0.3585 | Request the lead time here |
0.866 in
22.0 mm
|
1.122 in
28.5 mm
|
0.984 in
25.0 mm
|
0.807 in
20.5 mm
|
0.906 in
23.0 mm
|
0.626 in
15.9 mm
|
||
$0.3307 - $0.9185 | 4090 In stock |
1.440 in
36.6 mm
|
2.059 in
52.3 mm
|
1.900 in
48.3 mm
|
1.378 in
35 mm
|
1.830 in
46.5 mm
|
1.310 in
33.3 mm
|
||
$0.5546 - $3.2108 | 450 In stock |
3.72 in
94.5 mm
|
4.079 in
103.6 mm
|
3.961 in
100.6 mm
|
3.583 in
91.0 mm
|
3.819 in
97.0 mm
|
1.358 in
34.5 mm
|
||
$0.0351 - $0.2024 | 104230 In stock |
0.330 in
8.4 mm
|
0.563 in
14.3 mm
|
.398 in
10.1 mm
|
0.275 in
7 mm
|
0.327 in
8.3 mm
|
0.375 in
9.5 mm
|
||
$0.7772 - $4.4997 | 7750 In stock |
4.790 in
121.7 mm
|
5.382 in
136.7 mm
|
4.970 in
126.2 mm
|
4.710 in
119.6 mm
|
4.890 in
124.2 mm
|
1.030 in
26.2 mm
|
||
$0.6579 - $0.6924 | 622 In stock |
4.201 in
106.7 mm
|
4.461 in
113.3 mm
|
4.398 in
111.7 mm
|
4.228 in
107.4 mm
|
4.228 in
107.4 mm
|
1.126 in
28.6 mm
|
||
$0.0525 - $0.3035 | 49354 In stock |
0.677 in
17.2 mm
|
0.953 in
24.2 mm
|
0.795 in
20.2 mm
|
0.61 in
15.5 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
$0.6075 - $3.5163 | 1051 In stock |
3.976 in
101.0 mm
|
4.291 in
109.0 mm
|
4.213 in
107.0 mm
|
4.055 in
103.0 mm
|
3.858 in
98.0 mm
|
1.126 in
28.6 mm
|
||
$2.5439 - $14.727 | 1680 In stock |
8.400 in
213.4 mm
|
9 in
228.6 mm
|
8.600 in
218.4 mm
|
8.300 in
210.8 mm
|
8.500 in
215.9 mm
|
1.406 in
35.7 mm
|
||
$0.0842 - $0.4872 | Request the lead time here |
1.276 in
32.4 mm
|
1.382 in
35.1 mm
|
1.312 in
33.3 mm
|
1.155 in
29.3 mm
|
1.189 in
30.2 mm
|
0.560 in
14.2 mm
|
||
$2.4706 - $14.3029 | 1350 In stock |
8.505 in
216 mm
|
9.508 in
241.5 mm
|
8.803 in
223.6 mm
|
8.386 in
213 mm
|
8.780 in
223 mm
|
1.145 in
29.1 mm
|
||
11037 | $0.4028 - $2.3311 | 900 In stock |
3.15 in
80.0 mm
|
3.535 in
89.8 mm
|
3.39 in
86.1 mm
|
3.051 in
77.5 mm
|
3.228 in
82.0 mm
|
0.988 in
25.1 mm
|
|
$0.1083 - $0.627 | 2800 In stock |
1.335 in
33.9 mm
|
1.665 in
42.3 mm
|
1.508 in
38.3 mm
|
1.256 in
31.9 mm
|
1.437 in
36.5 mm
|
0.965 in
24.5 mm
|
||
001A | $0.0332 - $0.1914 | 386400 In stock |
0.115 in
2.9 mm
|
0.125 in
3.17 mm
|
.180 in
4.6 mm
|
0.051 in
1.3 mm
|
0.118 in
3 mm
|
0.406 in
10.3 mm
|
|
$0.0342 - $0.1981 | 80066 In stock |
0.300 in
7.6 mm
|
0.375 in
9.53 mm
|
0.365 in
9.3 mm
|
0.234 in
5.9 mm
|
0.299 in
7.6 mm
|
0.375 in
9.5 mm
|
||
GPT684A | $0.3562 - $2.0609 | 1565 In stock |
3.030 in
77 mm
|
3.594 in
91.3 mm
|
3.200 in
81.3 mm
|
2.880 in
73.2 mm
|
3.067 in
77.9 mm
|
0.810 in
20.6 mm
|
|
$0.7721 - $4.4694 | 504 In stock |
4.413 in
112.1 mm
|
4.598 in
116.8 mm
|
4.5 in
114.3 mm
|
4.323 in
109.8 mm
|
4.232 in
107.5 mm
|
1.126 in
28.6 mm
|
||
016D | $0.0428 - $0.247 | 179735 In stock |
0.531 in
13.5 mm
|
0.748 in
19.0 mm
|
0.620 in
15.7 mm
|
0.468 in
11.9 mm
|
0.555 in
14.1 mm
|
0.500 in
12.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue