Menu Search

Tapered Caps & Plugs - Vinyl

In stock

Tapered Cap & Plug made from vinyl for true versatility. They can be applied to the end of fittings to act as a protective cap and also used to plug holes and other openings.

Suitable for multiple diameters, the soft PVC material is durable and flexible - ensuring a snug fit for your application. These versatile caps and plugs protect against damage. They also provide a shield to fittings from dust, dirt, moisture and corrosion while in storage and during shipping.

  • Material: Polyvinyl Chloride (PVC)
  • Colors: Black and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
25 results
Product SKUs information
Item Code Price range Availability Inside Diameter Range Outside Diameter Range View
$0.1058 - $0.6123 21641 In stock
$0.3905 - $4.8834 21000 In stock
$0.3286 - $4.0944 77200 In stock
$0.4373 - $5.459 14624 In stock
$0.3072 - $3.8598 34396 In stock
$0.1236 - $0.7156 18624 In stock
$0.3905 - $4.8834 16238 In stock
$0.3194 - $4.0159 Request the lead time here
$0.0847 - $0.4905 3166 In stock
$0.6676 - $8.338 4849 In stock
$0.0735 - $0.4255 14158 In stock
$0.2108 - $2.6443 5500 In stock
GPV60A $0.3329 - $4.1582 57343 In stock
$0.0608 - $0.3515 41720 In stock
$0.5674 - $7.0795 12040 In stock
$0.6482 - $8.1035 7800 In stock
$0.2647 - $3.2839 16040 In stock
$0.5418 - $6.7596 23746 In stock
$0.1725 - $0.999 89 In stock
$0.3179 - $1.8404 47156 In stock
  • of 2
Tapered Cap & Plug - Inside Diameter Range 9.1 - 9 mm | 0.360 - 0.354 in ; Outside Diameter Range 9.1 - 11.9 mm | 0.360 - 0.470 in

DMVP0465A

Price Range
$0.6123 - $0.1058

Stock Levels
21641 In stock
Attributes
  • Maximum Inside Diameter
    0.354 in
  • Maximum Outside Diameter
    0.470 in
  • Minimum Inside Diameter
    0.360 in
  • Minimum Outside Diameter
    0.360 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 12.7 mm | 0.500 in ; Outside Diameter Range 15.7 - 16.1 mm | 0.620 - 0.635 in

GPV66B

Price Range
$4.8834 - $0.3905

Stock Levels
21000 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.635 in
  • Minimum Inside Diameter
    0.500 in
  • Minimum Outside Diameter
    0.620 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 9 - 10.5 mm | 0.354 - 0.413 in ; Outside Diameter Range 11.1 - 12.7 mm | 0.436 - 0.500 in

GPV102B

Price Range
$4.0944 - $0.3286

Stock Levels
77200 In stock
Attributes
  • Maximum Inside Diameter
    0.413 in
  • Maximum Outside Diameter
    0.500 in
  • Minimum Inside Diameter
    0.354 in
  • Minimum Outside Diameter
    0.436 in
  • Overall Height
    0.415 in
Tapered Cap & Plug - Inside Diameter Range 11.8 - 12.7 mm | 0.465 - 0.500 in ; Outside Diameter Range 13.8 - 15.9 mm | 0.545 - 0.625 in

GPV103B

Price Range
$5.459 - $0.4373

Stock Levels
14624 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.625 in
  • Minimum Inside Diameter
    0.465 in
  • Minimum Outside Diameter
    0.545 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 5.8 - 10.5 mm | 0.229 - 0.413 in ; Outside Diameter Range 7.8 - 9.5 mm | 0.309 - 0.375 in

GPV101B

Price Range
$3.8598 - $0.3072

Stock Levels
34396 In stock
Attributes
  • Maximum Inside Diameter
    0.413 in
  • Maximum Outside Diameter
    0.375 in
  • Minimum Inside Diameter
    0.229 in
  • Minimum Outside Diameter
    0.309 in
  • Overall Height
    0.415 in
Tapered Cap & Plug - Inside Diameter Range 10.7 - 12.7 mm | 0.420 - 0.500 in ; Outside Diameter Range 10.7 - 13.5 mm | 0.420 - 0.530 in

DMVP0530A

Price Range
$0.7156 - $0.1236

Stock Levels
18624 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.530 in
  • Minimum Inside Diameter
    0.420 in
  • Minimum Outside Diameter
    0.420 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 11.1 - 11.1 mm | 0.438 - 0.437 in ; Outside Diameter Range 14.1 - 14.5 mm | 0.557 - 0.572 in

GPV64B

Price Range
$4.8834 - $0.3905

Stock Levels
16238 In stock
Attributes
  • Maximum Inside Diameter
    0.437 in
  • Maximum Outside Diameter
    0.572 in
  • Minimum Inside Diameter
    0.438 in
  • Minimum Outside Diameter
    0.557 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 9.5 - 9.5 mm | 0.375 - 0.374 in ; Outside Diameter Range 12.4 - 13 mm | 0.490 - 0.510 in

GPV62A

Price Range
$4.0159 - $0.3194

Stock Levels
Request the lead time here
Attributes
  • Maximum Inside Diameter
    0.374 in
  • Maximum Outside Diameter
    0.510 in
  • Minimum Inside Diameter
    0.375 in
  • Minimum Outside Diameter
    0.490 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 7.6 - 7.5 mm | 0.300 - 0.295 in ; Outside Diameter Range 7.6 - 10.4 mm | 0.300 - 0.410 in

DMVP0405A

Price Range
$0.4905 - $0.0847

Stock Levels
3166 In stock
Attributes
  • Maximum Inside Diameter
    0.295 in
  • Maximum Outside Diameter
    0.410 in
  • Minimum Inside Diameter
    0.300 in
  • Minimum Outside Diameter
    0.300 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 21.4 - 12.7 mm | 0.844 - 0.500 in ; Outside Diameter Range 23.7 - 24.2 mm | 0.934 - 0.952 in

GPV105B

Price Range
$8.338 - $0.6676

Stock Levels
4849 In stock
Attributes
  • Maximum Inside Diameter
    0.500 in
  • Maximum Outside Diameter
    0.952 in
  • Minimum Inside Diameter
    0.844 in
  • Minimum Outside Diameter
    0.934 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 6.4 - 6.4 mm | 0.250 - 0.251 in ; Outside Diameter Range 6.4 - 9.1 mm | 0.250 - 0.360 in

DMVP0360A

Price Range
$0.4255 - $0.0735

Stock Levels
14158 In stock
Attributes
  • Maximum Inside Diameter
    0.251 in
  • Maximum Outside Diameter
    0.360 in
  • Minimum Inside Diameter
    0.250 in
  • Minimum Outside Diameter
    0.250 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 6.4 - 6.3 mm | 0.250 - 0.248 in ; Outside Diameter Range 9.4 - 9.8 mm | 0.370 - 0.385 in

GPV58B

Price Range
$2.6443 - $0.2108

Stock Levels
5500 In stock
Attributes
  • Maximum Inside Diameter
    0.248 in
  • Maximum Outside Diameter
    0.385 in
  • Minimum Inside Diameter
    0.250 in
  • Minimum Outside Diameter
    0.370 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 8 - 7.9 mm | 0.313 - 0.311 in ; Outside Diameter Range 11 - 11.4 mm | 0.432 - 0.447 in

GPV60A

Price Range
$4.1582 - $0.3329

Stock Levels
57343 In stock
Attributes
  • Maximum Inside Diameter
    0.311 in
  • Maximum Outside Diameter
    0.447 in
  • Minimum Inside Diameter
    0.313 in
  • Minimum Outside Diameter
    0.432 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 4.6 - 4.4 mm | 0.180 - 0.173 in ; Outside Diameter Range 4.6 - 7.4 mm | 0.180 - 0.290 in

DMVP0285A

Price Range
$0.3515 - $0.0608

Stock Levels
41720 In stock
Attributes
  • Maximum Inside Diameter
    0.173 in
  • Maximum Outside Diameter
    0.290 in
  • Minimum Inside Diameter
    0.180 in
  • Minimum Outside Diameter
    0.180 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 17.5 - 17.4 mm | 0.688 - 0.685 in ; Outside Diameter Range 20.5 - 20.9 mm | 0.807 - 0.822 in

GPV72B

Price Range
$7.0795 - $0.5674

Stock Levels
12040 In stock
Attributes
  • Maximum Inside Diameter
    0.685 in
  • Maximum Outside Diameter
    0.822 in
  • Minimum Inside Diameter
    0.688 in
  • Minimum Outside Diameter
    0.807 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 22.2 - 22.2 mm | 0.875 - 0.874 in ; Outside Diameter Range 24.2 - 26 mm | 0.953 - 1.022 in

GPV78A

Price Range
$8.1035 - $0.6482

Stock Levels
7800 In stock
Attributes
  • Maximum Inside Diameter
    0.874 in
  • Maximum Outside Diameter
    1.022 in
  • Minimum Inside Diameter
    0.875 in
  • Minimum Outside Diameter
    0.953 in
  • Overall Height
    0.656 in
Tapered Cap & Plug - Inside Diameter Range 2.4 - 2.3 mm | 0.094 - 0.091 in ; Outside Diameter Range 4.6 - 5 mm | 0.182 - 0.195 in

GPV53A

Price Range
$3.2839 - $0.2647

Stock Levels
16040 In stock
Attributes
  • Maximum Inside Diameter
    0.091 in
  • Maximum Outside Diameter
    0.195 in
  • Minimum Inside Diameter
    0.094 in
  • Minimum Outside Diameter
    0.182 in
  • Overall Height
    0.594 in
Tapered Cap & Plug - Inside Diameter Range 15.6 - 12.2 mm | 0.613 - 0.480 in ; Outside Diameter Range 18.1 - 20.7 mm | 0.712 - 0.815 in

GPV104B

Price Range
$6.7596 - $0.5418

Stock Levels
23746 In stock
Attributes
  • Maximum Inside Diameter
    0.480 in
  • Maximum Outside Diameter
    0.815 in
  • Minimum Inside Diameter
    0.613 in
  • Minimum Outside Diameter
    0.712 in
  • Overall Height
    0.481 in
Tapered Cap & Plug - Inside Diameter Range 16.3 - 16.3 mm | 0.640 - 0.641 in ; Outside Diameter Range 16.3 - 19.1 mm | 0.640 - 0.750 in

DMVP0750A

Price Range
$0.999 - $0.1725

Stock Levels
89 In stock
Attributes
  • Maximum Inside Diameter
    0.641 in
  • Maximum Outside Diameter
    0.750 in
  • Minimum Inside Diameter
    0.640 in
  • Minimum Outside Diameter
    0.640 in
  • Overall Height
    0.500 in
Tapered Cap & Plug - Inside Diameter Range 26.9 - 27.4 mm | 1.060 - 1.078 in ; Outside Diameter Range 26.9 - 30.2 mm | 1.060 - 1.190 in

DMVP1190A

Price Range
$1.8404 - $0.3179

Stock Levels
47156 In stock
Attributes
  • Maximum Inside Diameter
    1.078 in
  • Maximum Outside Diameter
    1.190 in
  • Minimum Inside Diameter
    1.060 in
  • Minimum Outside Diameter
    1.060 in
  • Overall Height
    0.500 in