Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Outside Diameter | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
---|---|---|---|---|---|---|---|
$0.0405 - $0.5054 | 53027 In stock |
0.441 in
11.2 mm
|
0.374 in
9.5 mm
|
0.508 in
12.9 mm
|
0.449 in
11.4 mm
|
||
$0.0473 - $0.5924 | 28315 In stock |
0.531 in
13.5 mm
|
0.469 in
11.9 mm
|
0.614 in
15.6 mm
|
0.571 in
14.5 mm
|
||
$0.0806 - $1.0074 | 18475 In stock |
1.236 in
31.4 mm
|
1.165 in
29.6 mm
|
1.382 in
35.1 mm
|
1.311 in
33.3 mm
|
||
$0.7681 - $5.0839 | 1562 In stock |
2.441 in
62 mm
|
2.323 in
59 mm
|
2.614 in
66.4 mm
|
2.531 in
64.3 mm
|
||
$0.2356 - $0.5454 | 2550 In stock |
0.862 in
21.9 mm
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
$0.0623 - $0.7753 | 29551 In stock |
0.628 in
16 mm
|
0.558 in
14.2 mm
|
0.725 in
18.4 mm
|
0.667 in
16.9 mm
|
||
$0.0714 - $0.8893 | 28322 In stock |
0.984 in
25 mm
|
0.921 in
23.4 mm
|
1.106 in
28.1 mm
|
1.039 in
26.4 mm
|
||
$0.5473 - $3.6223 | 874 In stock |
2.028 in
51.5 mm
|
1.953 in
49.6 mm
|
2.130 in
54.1 mm
|
2.047 in
52 mm
|
||
$0.1163 - $0.2693 | 3909 In stock |
0.689 in
17.5 mm
|
0.634 in
16.1 mm
|
0.787 in
20.0 mm
|
0.728 in
18.5 mm
|
||
$0.6436 - $4.2443 | 176 In stock |
2.146 in
54.5 mm
|
2.055 in
52.2 mm
|
2.402 in
61 mm
|
2.323 in
59 mm
|
||
$0.0509 - $0.6358 | 8566 In stock |
0.725 in
18.4 mm
|
0.662 in
16.8 mm
|
0.812 in
20.6 mm
|
0.765 in
19.4 mm
|
||
$0.0553 - $0.6919 | 21000 In stock |
0.756 in
19.2 mm
|
0.693 in
17.6 mm
|
0.87 in
22.1 mm
|
0.807 in
20.5 mm
|
||
$0.4695 - $3.1251 | 456 In stock |
1.858 in
47.2 mm
|
1.752 in
44.5 mm
|
2.043 in
51.9 mm
|
1.917 in
48.7 mm
|
||
$0.1004 - $0.2321 | 11598 In stock |
0.579 in
14.7 mm
|
0.52 in
13.2 mm
|
0.665 in
16.9 mm
|
0.606 in
15.4 mm
|
||
LF12XA | $0.0498 - $0.6204 | 3500 In stock |
0.610 in
15.5 mm
|
0.548 in
13.9 mm
|
0.687 in
17.4 mm
|
0.635 in
16.1 mm
|
|
$0.2722 - $1.788 | 2950 In stock |
1.197 in
30.4 mm
|
1.094 in
27.8 mm
|
1.323 in
33.6 mm
|
1.209 in
30.7 mm
|
||
12433 | $0.0918 - $0.2127 | 20000 In stock |
0.421 in
10.7 mm
|
0.358 in
9.1 mm
|
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
|
$0.1001 - $0.2321 | 9583 In stock |
0.531 in
13.5 mm
|
0.449 in
11.4 mm
|
0.61 in
15.5 mm
|
0.52 in
13.2 mm
|
||
$0.0484 - $0.6048 | 25000 In stock |
0.565 in
14.4 mm
|
0.500 in
12.7 mm
|
0.631 in
16 mm
|
0.580 in
14.7 mm
|
||
$0.3359 - $2.2077 | Request the lead time here |
1.630 in
41.4 mm
|
1.563 in
39.7 mm
|
1.764 in
44.8 mm
|
1.693 in
43 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue