Menu Search

Tapered Knobs

In stock

Tapered Knobs offer a ball-shaped top grip with a longer shaft length and are available in a wide range of shapes and sizes. These lever style knobs allow for excellent grip, positioning, clamping and shifting operations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
28 results
Product SKUs information
Item Code Price range Availability Knob Length Knob Diameter Thread Size Insert Type Insert Material Finish Knob Material View
$1.62 - $3.54 Request the lead time here
1/2-13
Stop Nut
Steel
Clear Zinc
PP
$1.55 - $3.38 600 In stock
1.380 in
10-32
Stop Nut
Steel
Clear Zinc
PP
$1.95 - $4.23 684 In stock
1.380 in
M6;M8
Self Tapping
Self-Tapping
No Finish
PP
$3.11 - $6.77 711 In stock
1.380 in
3/8-16
Blind Hole (Molded In)
Molded Plastic Thread
No Finish
TPE (Overmold), Polypropylene (Base)
$3.05 - $6.64 140 In stock
1.380 in
1/4-20
Blind Hole
Steel
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$1.31 - $2.88 1113 In stock
1.125 in
3/8-16
Blind Hole
Steel
Clear Zinc
Polypropylene
$4.85 - $7.93 1780 In stock
1.630 in
3/8-16
Blind Hole
Steel
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$2.54 - $4.14 41 In stock
1.630 in
1/2-13
Blind Hole
Steel
Clear Zinc
Polypropylene
$2.49 - $4.08 115 In stock
1.630 in
3/8-16
Blind Hole (Molded In)
Molded Plastic Thread
No Finish
Polypropylene
$3.89 - $8.49 311 In stock
1.380 in
M10;M12
Self Tapping
Self-Tapping
No Finish
TPE
$3.82 - $8.33 200 In stock
1.380 in
Self Tapping Blind Hole
No Finish
TPE
$1.57 - $3.42 841 In stock
1.380 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$3.43 - $7.45 127 In stock
1.110 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$4.93 - $8.05 240 In stock
1.630 in
1/2-13
Blind Hole (Stop Nut)
Steel
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$4.56 - $9.94 125 In stock
1.630 in
M10;M12
Self Tapping
Self-Tapping
No Finish
TPE
$1.59 - $3.48 1255 In stock
3/8-16
Stop Nut
Steel
Clear Zinc
PP
$3.58 - $7.80 130 In stock
1.110 in
1/2-13
Blind Hole
Steel
Clear Zinc
Polypropylene
$3.90 - $6.38 240 In stock
1.630 in
1/2 Press-Fit Shaft
Blind Hole
No Insert
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$3.08 - $5.05 233 In stock
1.630 in
Self Tapping Blind Hole
No Finish
PP
$2.49 - $4.08 352 In stock
1.630 in
3/8-16
Blind Hole
Steel
Clear Zinc
Polypropylene
  • of 2
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----S3-L-21

Price Range
$3.54 - $1.62

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Stop Nut
  • Knob Color
    Black
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 10-32; Insert Type Stop Nut

KN02----S3-L-21

Price Range
$3.38 - $1.55

Stock Levels
600 In stock
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    10-32
  • Finish
    Clear Zinc
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M6;M8; PP; Black

KN4X-5X-S3-----

Price Range
$4.23 - $1.95

Stock Levels
684 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.63 in
  • Internal Thread Size
    M6;M8
  • Thread Size
    M6;M8
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Blind Hole (Molded In)

KN6C----S3--S--

Price Range
$6.77 - $3.11

Stock Levels
711 In stock
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    3/8-16
  • Finish
    No Finish
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----S3--S21

Price Range
$6.64 - $3.05

Stock Levels
140 In stock
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 28.6 mm | 1.125 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----SD---21

Price Range
$2.88 - $1.31

Stock Levels
1113 In stock
Attributes
  • Base Diameter
    0.560 in
  • Knob Diameter
    1.125 in
  • Knob Height
    1.440 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----S5--S21

Price Range
$7.93 - $4.85

Stock Levels
1780 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 1/2-13; Insert Type Blind Hole

KN8C----S5---21

Price Range
$4.14 - $2.54

Stock Levels
41 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole (Molded In)

KN6C----S5-----

Price Range
$4.08 - $2.49

Stock Levels
115 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    No Finish
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.380 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S3--S--

Price Range
$8.49 - $3.89

Stock Levels
311 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.5 in
  • Internal Thread Size
    M10;M12
  • Thread Size
    M10;M12
Tapered Knob - Self Tapping Blind Hole; Knob Diameter 35.1 mm | 1.380 in; ; TPE; Black

KN4X-5X-S3--S--

Price Range
$8.33 - $3.82

Stock Levels
200 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Shaft Center to End Width
    0.550 in
  • Internal Thread Size
    1/4, M6
  • Finish
    No Finish
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----S3---21

Price Range
$3.42 - $1.57

Stock Levels
841 In stock
Attributes
  • Base Diameter
    0.920 in
  • Knob Diameter
    1.380 in
  • Knob Height
    2.000 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 28.2 mm | 1.110 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----L2---21

Price Range
$7.45 - $3.43

Stock Levels
127 In stock
Attributes
  • Base Diameter
    0.760 in
  • Knob Diameter
    1.110 in
  • Knob Height
    3.850 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 1/2-13; Insert Type Blind Hole (Stop Nut)

KN8C----S5-LS21

Price Range
$8.05 - $4.93

Stock Levels
240 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Tapered Knob - Self Tapping; Knob Diameter 41.4 mm | 1.630 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S5--S--

Price Range
$9.94 - $4.56

Stock Levels
125 In stock
Attributes
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Shaft Center to End Width
    0.752 in
  • Internal Thread Size
    M10;M12
  • Thread Size
    M10;M12
Tapered Knob - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Stop Nut

KN6C----S3XL-21

Price Range
$3.48 - $1.59

Stock Levels
1255 In stock
Attributes
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
  • Insert Material
    Steel
  • Insert Type
    Stop Nut
  • Knob Color
    Black
Tapered Knob - Knob Diameter 28.2 mm | 1.110 in; Thread Size 1/2-13; Insert Type Blind Hole

KN8C----L2---21

Price Range
$7.80 - $3.58

Stock Levels
130 In stock
Attributes
  • Base Diameter
    0.760 in
  • Knob Diameter
    1.110 in
  • Knob Height
    3.850 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 1/2 Press-Fit Shaft; Insert Type Blind Hole

KN8X--PFS5--S--

Price Range
$6.38 - $3.90

Stock Levels
240 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    1/2 Press-Fit Shaft
  • Finish
    Clear Zinc
Tapered Knob - Self Tapping Blind Hole; Knob Diameter 41.4 mm | 1.630 in; ; PP; Black

KN6X-8X-S5-----

Price Range
$5.05 - $3.08

Stock Levels
233 In stock
Attributes
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Shaft Center to End Width
    0.630 in
  • Internal Thread Size
    3/8, M10
  • Finish
    No Finish
Tapered Knob - Knob Diameter 41.4 mm | 1.630 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----S5---21

Price Range
$4.08 - $2.49

Stock Levels
352 In stock
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.630 in
  • Knob Height
    2.420 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc