Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all-too-common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including: critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.0434 - $0.2516 | 252026 In stock |
0.817 in
20.75 mm
|
1/2
|
||
| $0.138 - $0.799 | 2388 In stock |
1.884 in
47.85 mm
|
1-1/2
|
||
| $0.0333 - $0.193 | 159329 In stock |
0.665 in
16.89 mm
|
3/8
|
||
| $0.0309 - $0.1791 | 141729 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
| $0.0988 - $0.572 | 213603 In stock |
1.643 in
41.73 mm
|
1-1/4
|
||
| Y1A | $0.0819 - $0.4743 | 66000 In stock |
1.305 in
33.15 mm
|
1
|
|
| $0.0314 - $0.1817 | 50580 In stock |
0.386 in
9.8 mm
|
1/8
|
||
| $0.1965 - $1.1376 | 42972 In stock |
2.339 in
59.41 mm
|
2
|
||
| $0.0623 - $0.3607 | 664364 In stock |
1.033 in
26.24 mm
|
3/4
|
||
| $0.0314 - $0.1817 | 65000 In stock |
0.531 in
13.49 mm
|
1/4
|
||
| $0.2394 - $1.3855 | 4400 In stock |
2.491 in
63.27 mm
|
2-1/2-12
|
||
| $0.0508 - $0.2945 | 64553 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.0798 - $0.4616 | 71749 In stock |
1.302 in
33.07 mm
|
1-5/16-12
|
||
| $0.0642 - $0.3715 | 82475 In stock |
1.053 in
26.75 mm
|
1-1/16-12
|
||
| $0.0255 - $0.1475 | 6500 In stock |
0.364 in
9.25 mm
|
3/8-24
|
||
| $0.0425 - $0.2459 | 159047 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
| $0.0329 - $0.1904 | 26049 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| $0.1317 - $0.7624 | 69832 In stock |
1.615 in
41.02 mm
|
1-5/8-12
|
||
| TS9A | $0.0472 - $0.2737 | 86775 In stock |
0.802 in
20.37 mm
|
13/16-16
|
|
| $0.0329 - $0.1904 | 22500 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue