Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Type | View | |
|---|---|---|---|---|---|
| $0.045 - $0.0499 | Request the lead time here |
1.063 in
27.0 mm
|
Standard Straight
|
||
| $0.0666 - $0.074 | 19842 In stock |
0.669 in
17.0 mm
|
Standard Right Angled
|
||
| $0.0346 - $0.0384 | Request the lead time here |
0.484 in
12.3 mm
|
Standard Right Angled
|
||
| $0.0957 - $0.1087 | Request the lead time here |
0.728 in
18.5 mm
|
Quick Fit Flag
|
||
| $0.056 - $0.0623 | Request the lead time here |
1.315 in
33.4 mm
|
Standard Straight
|
||
| $0.045 - $0.0499 | Request the lead time here |
1 in
25.4 mm
|
Standard Straight
|
||
| $0.0484 - $0.0537 | Request the lead time here |
1.295 in
32.9 mm
|
Standard Straight
|
||
| $0.0585 - $0.065 | Request the lead time here |
1.039 in
26.4 mm
|
Standard Straight
|
||
| $0.0948 - $0.1078 | Request the lead time here |
0.728 in
18.5 mm
|
Quick Fit Flag
|
||
| 18PTI1WOB | $0.1215 - $0.15 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
|
| $0.4895 - $0.5331 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.1215 - $0.15 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
||
| $0.1215 - $0.15 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.3516 - $0.4342 | 1000 In stock |
|
TO-3
|
||
| 18PTI1HDWOB | $0.294 - $0.3629 | 2000 In stock |
1.563 in
39.7 mm
|
Base
|
|
| $0.1215 - $0.15 | Request the lead time here |
1.260 in
32 mm
|
TO-66
|
||
| $0.263 - $0.3247 | 6000 In stock |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.0746 - $0.0829 | Request the lead time here |
0.63 in
16.0 mm
|
Standard Right Angled
|
||
| $0.1336 - $0.165 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.1749 - $0.2096 | Request the lead time here |
1.299 in
33.0 mm
|
Quick Fit Straight
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue