Menu Search

Terminal Insulators

In stock

Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 3
Image
Type 4
Image
Type 5
35 results
Product SKUs information
Item Code Price range Availability Overall Length Type View
$0.056 - $0.0623 Request the lead time here
1.315 in
$0.0585 - $0.065 Request the lead time here
1.039 in
$0.0484 - $0.0537 Request the lead time here
0.768 in
$0.0346 - $0.0384 Request the lead time here
0.484 in
5
$0.0948 - $0.1078 Request the lead time here
0.728 in
Quick Fit Flag
$0.045 - $0.0499 Request the lead time here
1.043 in
$0.0666 - $0.074 19842 In stock
0.669 in
5
$0.0957 - $0.1087 Request the lead time here
0.728 in
Quick Fit Flag
$0.045 - $0.0499 Request the lead time here
1 in
$0.263 - $0.3247 6000 In stock
1.280 in
TO-66
$0.1215 - $0.15 Request the lead time here
1.260 in
TO-66
$0.4895 - $0.5331 Request the lead time here
1.280 in
TO-66
$0.1215 - $0.15 Request the lead time here
1.562 in
TO-3
18PTI1WOB $0.1215 - $0.15 Request the lead time here
1.562 in
TO-3
$0.3516 - $0.4342 1000 In stock
TO-3
18PTI1HDWOB $0.294 - $0.3629 Request the lead time here
TO-3
$0.1215 - $0.15 Request the lead time here
1.280 in
TO-66
$0.1709 - $0.205 Request the lead time here
0.949 in
4
$0.1375 - $0.1649 Request the lead time here
0.906 in
3
$0.1776 - $0.2019 500 In stock
0.76 in
Insulator
  • of 2
Terminal Insulator - Overall Length - 33.4 mm | 1.315 in; PVC; Clear

10631

Price Range
$0.0623 - $0.056

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.406 in
  • Inside Height
    0.406 in
  • Inside Width
    0.157 in
  • Overall Length
    1.315 in
  • Shaft Length
    1.315 in
Terminal Insulator - Overall Length - 26.4 mm | 1.039 in; PVC; Clear

10789

Price Range
$0.065 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.303 in
  • Inside Height
    0.303 in
  • Inside Width
    0.091 in
  • Overall Length
    1.039 in
  • Shaft Length
    1.039 in
Terminal Insulator - Overall Length - 19.5 mm | 0.768 in; PVC; Clear

10973

Price Range
$0.0537 - $0.0484

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.433 in
  • Inside Height
    0.433 in
  • Inside Width
    0.126 in
  • Overall Length
    0.768 in
  • Shaft Length
    1.295 in
Terminal Insulator - Overall Length - 12.3 mm | 0.484 in; PVC; Clear

10262

Price Range
$0.0384 - $0.0346

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.484 in
  • Overall Length
    0.484 in
  • Shaft Length
    0.244 in
  • Color
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Polyvinyl Chloride ; 18.5 mm | 0.730 in

248532

Price Range
$0.1078 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.071 - 0.126 in
  • Maximum Compatible Cable Diameter
    0.126 in
  • Overall Length
    0.728 in
  • Sleeve Diameter
    0.126 in
  • Wall Thickness
    0.039 in
Terminal Insulator - Overall Length - 26.5 mm | 1.043 in; PVC; Clear

10626

Price Range
$0.0499 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.299 in
  • Inside Width
    0.091 in
  • Overall Length
    1.043 in
  • Shaft Length
    1.063 in
Terminal Insulator - Overall Length - 17.0 mm | 0.669 in; PVC; Clear

10623

Price Range
$0.074 - $0.0666

Stock Levels
19842 In stock
Attributes
  • Base Length
    0.346 in
  • Overall Length
    0.669 in
  • Shaft Length
    0.563 in
  • Color
    Clear
  • Full Material
    Soft Polyvinyl Chloride
Terminal Insulator - Polyvinyl Chloride ; 18.5 mm | 0.730 in

248548

Price Range
$0.1087 - $0.0957

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.114 - 0.189 in
  • Maximum Compatible Cable Diameter
    0.189 in
  • Overall Length
    0.728 in
  • Sleeve Diameter
    0.189 in
  • Wall Thickness
    0.039 in
Terminal Insulator - Overall Length - 25.4 mm | 1 in; PVC; Clear

10490

Price Range
$0.0499 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.291 in
  • Inside Height
    0.291 in
  • Inside Width
    0.079 in
  • Overall Length
    1 in
  • Shaft Length
    1 in
Transistor Insulator - Natural, Polyester, , Operating Temperature Range -30 - 85 °C | -22 - 185 °F

18PTI2HDWOB

Price Range
$0.3247 - $0.263

Stock Levels
6000 In stock
Attributes
  • Overall Length
    1.280 in
  • Color
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, Nylon, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI2WOB

Price Range
$0.15 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.260 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Transistor Insulator - Natural, Polyester, 1, Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI2HD

Price Range
$0.5331 - $0.4895

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Color
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-66
Transistor Insulator - Natural, Nylon, 1, Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI1

Price Range
$0.15 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, Nylon, , Operating Temperature Range -40 - 85 °C | -40 - 185 °F

18PTI1WOB

Price Range
$0.15 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.562 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-3
Transistor Insulator - Natural, Polyester, 1, Operating Temperature Range -30 - 85 °C | -22 - 185 °F

20PTI1HD

Price Range
$0.4342 - $0.3516

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    30% Glass Filled Polyester
  • Material
    30% Glass Filled Polyester
  • Type
    TO-3
  • Material Flammability Standard
    UL94 V-2
Transistor Insulator - Natural, Polyester, 2, Operating Temperature Range -30 - 140 °C | -22 - 284 °F

18PTI1HDWOB

Price Range
$0.3629 - $0.294

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Full Material
    Glass Filled Polyester
  • Material
    Polyester
  • Style
    2
  • Type
    TO-3
Transistor Insulator - Natural, Nylon, 1, Operating Temperature Range -40 - 85 °C | -40 - 185 °F

19PTI2

Price Range
$0.15 - $0.1215

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.280 in
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6/6
  • Type
    TO-66
Terminal Insulator 0.950 in Transparent Blue PVC

238032

Price Range
$0.205 - $0.1709

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.949 in
  • Sleeve Diameter
    0.190 in
  • Wall Thickness
    0.040 in
  • Color
    Transparent Blue
Terminal Insulator 0.910 in Transparent Blue PVC

235830

Price Range
$0.1649 - $0.1375

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.197 in
  • Overall Length
    0.906 in
  • Sleeve Diameter
    0.160 in
  • Wall Thickness
    0.030 in
  • Color
    Transparent Blue
Transistor Insulator 19.3 mm 13.0 mm White PBT

HTRTC-1A

Price Range
$0.2019 - $0.1776

Stock Levels
500 In stock
Attributes
  • Overall Length
    0.76 in
  • Color
    White
  • Full Material
    Polybutylene Terephthalate
  • Material
    PBT
  • Style
    4