Menu Search

Threaded Lampcord Bushing

In stock

Threaded Lampcord Bushings are designed to protect the electrical lampcord from the knife-edge of the threaded pipe used in light fixtures and fittings.

The bushing provides a connection that is reliable, safe and insulated. They are easy to install and thanks to the material used to make them, have corrosion, vibration and abrasion resistant properties.

  • Material: Heat Stabilised Polyamide 6 (PA)
  • UL94 V2 flame rated
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Outside Diameter View
$0.1068 - $0.1465 36500 In stock
1/2 in
1.063 in
04MP0375TLB $0.0596 - $0.0817 37000 In stock
3/8 in
0.875 in
$0.0408 - $0.0559 132000 In stock
1/4 in
0.719 in
04MP0125TLB $0.0355 - $0.0488 11000 In stock
1/8 in
0.594 in
Threaded Bushings - Height 9.5 mm | 0.374 in ; Outside Diameter 27 mm | 1.063 in ; Black ; PA

04MP0500TLB

Price Range
$0.1465 - $0.1068

Stock Levels
36500 In stock
Attributes
  • Thread Size
    1/2 in
  • Thread Type
    NPS
  • Outside Diameter
    1.063 in
  • Height
    0.375 in
  • Color
    Black
Threaded Bushings - Height 11.1 mm | 0.437 in ; Outside Diameter 22.2 mm | 0.875 in ; Black ; PA

04MP0375TLB

Price Range
$0.0817 - $0.0596

Stock Levels
37000 In stock
Attributes
  • Thread Size
    3/8 in
  • Thread Type
    NPS
  • Outside Diameter
    0.875 in
  • Height
    0.438 in
  • Color
    Black
Threaded Bushings - Height 9.5 mm | 0.374 in ; Outside Diameter 18.3 mm | 0.719 in ; Black ; PA

04MP0250TLB

Price Range
$0.0559 - $0.0408

Stock Levels
132000 In stock
Attributes
  • Thread Size
    1/4 in
  • Thread Type
    NPS
  • Outside Diameter
    0.719 in
  • Height
    0.375 in
  • Color
    Black
Threaded Bushings - Height 7.1 mm | 0.28 in ; Outside Diameter 15.1 mm | 0.594 in ; Black ; PA

04MP0125TLB

Price Range
$0.0488 - $0.0355

Stock Levels
11000 In stock
Attributes
  • Thread Size
    1/8 in
  • Thread Type
    NPS
  • Outside Diameter
    0.594 in
  • Height
    0.281 in
  • Color
    Black