Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, Nylon
  • Colour: Yellow, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
498681 $0.1961 - $0.217 705 In stock
1/8 x 28
$0.3973 - $0.4429 250 In stock
7/8 x 14
498556 $0.3005 - $0.3348 896 In stock
1/2 x 14
$0.8369 - $0.9301 500 In stock
11/2 x 11
498684 $0.4852 - $0.5384 771 In stock
1 x 11
$0.7075 - $0.7855 1368 In stock
11/4 x 11
$0.2072 - $0.2322 1302 In stock
1/4 x 19
$0.9661 - $1.0745 300 In stock
13/4 x 11
$0.2224 - $0.2474 3000 In stock
3/8 x 19
$1.0975 - $1.2192 1500 In stock
2 x 11
$0.4387 - $5.138 13500 In stock
$0.6738 - $7.8948 3000 In stock
$0.618 - $7.2396 498 In stock
$0.5972 - $6.9971 3000 In stock
$0.9362 - $10.9684 1500 In stock
900539 $0.6628 - $7.7674 Request the lead time here
$0.6884 - $8.0644 3491 In stock
$0.5308 - $6.2179 6000 In stock
$0.7423 - $8.6942 1487 In stock
$0.573 - $6.713 3000 In stock
  • of 3
Threaded O-Ring Plug 1/8 x 28 BSPGAS Overall Diameter - 16.0 mm | 0.63 in Yellow HDPE

498681

Price Range
$0.217 - $0.1961

Stock Levels
705 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/8 x 28
  • Overall Diameter
    0.63 in
Threaded O-Ring Plug 7/8 x 14 BSPGAS Overall Diameter - 37.0 mm | 1.457 in Yellow HDPE

498559

Price Range
$0.4429 - $0.3973

Stock Levels
250 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    7/8 x 14
  • Overall Diameter
    1.457 in
Threaded O-Ring Plug 1/2 x 14 BSPGAS Overall Diameter - 27.0 mm | 1.063 in Yellow HDPE

498556

Price Range
$0.3348 - $0.3005

Stock Levels
896 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/2 x 14
  • Overall Diameter
    1.063 in
Threaded O-Ring Plug 11/2 x 11 BSPGAS Overall Diameter - 56.0 mm | 2.205 in Yellow HDPE

498686

Price Range
$0.9301 - $0.8369

Stock Levels
500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    11/2 x 11
  • Overall Diameter
    2.205 in
Threaded O-Ring Plug 1 x 11 BSPGAS Overall Diameter - 40.0 mm | 1.575 in Yellow HDPE

498684

Price Range
$0.5384 - $0.4852

Stock Levels
771 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1 x 11
  • Overall Diameter
    1.575 in
Threaded O-Ring Plug 11/4 x 11 BSPGAS Overall Diameter - 50.0 mm | 1.969 in Yellow HDPE

498685

Price Range
$0.7855 - $0.7075

Stock Levels
1368 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    11/4 x 11
  • Overall Diameter
    1.969 in
Threaded O-Ring Plug 1/4 x 19 BSPGAS Overall Diameter - 19.0 mm | 0.748 in Yellow HDPE

498682

Price Range
$0.2322 - $0.2072

Stock Levels
1302 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    1/4 x 19
  • Overall Diameter
    0.748 in
Threaded O-Ring Plug 13/4 x 11 BSPGAS Overall Diameter - 62.0 mm | 2.441 in Yellow HDPE

498687

Price Range
$1.0745 - $0.9661

Stock Levels
300 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    13/4 x 11
  • Overall Diameter
    2.441 in
Threaded O-Ring Plug 3/8 x 19 BSPGAS Overall Diameter - 22.0 mm | 0.866 in Yellow HDPE

498683

Price Range
$0.2474 - $0.2224

Stock Levels
3000 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    3/8 x 19
  • Overall Diameter
    0.866 in
Threaded O-Ring Plug 2 x 11 BSPGAS Overall Diameter - 68.0 mm | 2.677 in Yellow HDPE

498688

Price Range
$1.2192 - $1.0975

Stock Levels
1500 In stock
Attributes
  • Full Material
    High-Density Polyethylene
  • Color
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    2 x 11
  • Overall Diameter
    2.677 in
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900538

Price Range
$5.138 - $0.4387

Stock Levels
13500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900546

Price Range
$7.8948 - $0.6738

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900543

Price Range
$7.2396 - $0.618

Stock Levels
498 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900542

Price Range
$6.9971 - $0.5972

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900552

Price Range
$10.9684 - $0.9362

Stock Levels
1500 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900539

Price Range
$7.7674 - $0.6628

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900547

Price Range
$8.0644 - $0.6884

Stock Levels
3491 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900540

Price Range
$6.2179 - $0.5308

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900548

Price Range
$8.6942 - $0.7423

Stock Levels
1487 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded
Threaded O-Ring Plug - Compatible Thread Standard - Metric ; ; Threaded

900541

Price Range
$6.713 - $0.573

Stock Levels
3000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Color
    Orange
  • Fitting Style
    Threaded