Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.5939 - $1.4824 1050 In stock
BL13C $1.0137 - $2.544 1000 In stock
$0.42 - $1.0491 7728 In stock
$0.4911 - $1.2278 14000 In stock
$0.1665 - $1.0178 11250 In stock
BL13D $0.6923 - $1.7218 3522 In stock
$0.1579 - $0.9654 37736 In stock
$0.3897 - $0.9752 11400 In stock
$0.2578 - $1.5757 8613 In stock
BL5K $0.3099 - $1.8939 1800 In stock
BL7J $0.3694 - $2.2571 28480 In stock
BL11D $0.6285 - $1.5737 Request the lead time here
$0.3636 - $0.9091 16183 In stock
$0.1839 - $1.1237 108156 In stock
$0.3375 - $0.8432 5600 In stock
BL3L $0.2346 - $1.4824 33130 In stock
BL12H $0.643 - $1.6044 Request the lead time here
$0.2216 - $1.3543 21000 In stock
BL4B $0.2723 - $1.664 Request the lead time here
BL8H $0.4215 - $1.0557 18842 In stock
  • of 2
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 7/8-14 ; Threaded

BL8P

Price Range
$1.4824 - $0.5939

Stock Levels
1050 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13C

Price Range
$2.544 - $1.0137

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon
Threaded O-Ring Plug UNF 1 5/8 - 12 in UNF 54.7 mm HDPE Red

BLM13B

Price Range
$1.0491 - $0.42

Stock Levels
7728 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    2.156 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 1 7/8 - 12 in UNF 55.5 mm HDPE Red

BLM14B

Price Range
$1.2278 - $0.4911

Stock Levels
14000 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    2.188 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 1/2 - 20 in UNF 18.5 mm HDPE Red

BLM4B

Price Range
$1.0178 - $0.1665

Stock Levels
11250 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.73 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL13D

Price Range
$1.7218 - $0.6923

Stock Levels
3522 In stock
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.880 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF 7/16 - 20 in UNF 16.8 mm HDPE Red

BLM3B

Price Range
$0.9654 - $0.1579

Stock Levels
37736 In stock
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.66 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded Plug UNF 1 5/16 - 12 in UNF 44.2 mm HDPE Red

BLM12B

Price Range
$0.9752 - $0.3897

Stock Levels
11400 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.74 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 7/8 - 14 in UNF 29.4 mm HDPE Red

BLM8B

Price Range
$1.5757 - $0.2578

Stock Levels
8613 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.16 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL5K

Price Range
$1.8939 - $0.3099

Stock Levels
1800 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.750 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL7J

Price Range
$2.2571 - $0.3694

Stock Levels
28480 In stock
Attributes
  • Head Height
    0.190 in
  • Overall Diameter
    0.940 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL11D

Price Range
$1.5737 - $0.6285

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.500 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
Threaded Plug UNF 1 3/16 - 12 in UNF 38.1 mm HDPE Red

BLM11B

Price Range
$0.9091 - $0.3636

Stock Levels
16183 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.5 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF 9/16 - 18 in UNF 20.3 mm HDPE Red

BLM5B

Price Range
$1.1237 - $0.1839

Stock Levels
108156 In stock
Attributes
  • Head Height
    0.323 in
  • Overall Diameter
    0.8 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded Plug UNF 1 1/16 - 12 in UNF 36.8 mm HDPE Red

BLM10B

Price Range
$0.8432 - $0.3375

Stock Levels
5600 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.45 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL3L

Price Range
$1.4824 - $0.2346

Stock Levels
33130 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.620 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL12H

Price Range
$1.6044 - $0.643

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.290 in
  • Overall Diameter
    1.610 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF 3/4 - 16 in UNF 25.9 mm HDPE Red

BLM7B

Price Range
$1.3543 - $0.2216

Stock Levels
21000 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Red
  • Material
    HDPE
Threaded Protection Plug - Compatible Thread Standard - UNC ; ;

BL4B

Price Range
$1.664 - $0.2723

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.687 in
  • Compatible Thread Standard (All)
    UNC
  • Color
    Black
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF ; ;

BL8H

Price Range
$1.0557 - $0.4215

Stock Levels
18842 In stock
Attributes
  • Head Height
    0.240 in
  • Overall Diameter
    1.060 in
  • Compatible Thread Standard (All)
    UNF
  • Color
    Yellow
  • Material
    PP