Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, PA 6 Color: Red, Yellow Series Code: SRTFUGP, SRTFTG
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Sizes (All) | Color | Material | H | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2498 - $0.3886 | 5000 In stock |
0.669 in
17.0 mm
|
M10 x1.5
|
Yellow
|
PA 6
|
0.65 in
16.5 mm
|
Metric
|
1
|
||
$0.4384 - $0.6819 | 1000 In stock |
1.575 in
40.0 mm
|
1" -11
|
Yellow
|
PA 6
|
0.886 in
22.5 mm
|
GAS
|
1
|
||
$0.3559 - $0.5536 | 3000 In stock |
1.102 in
28.0 mm
|
1/2" -14
|
Red
|
LDPE
|
0.681 in
17.3 mm
|
GAS
|
1
|
||
$0.2077 - $0.3231 | 5000 In stock |
0.602 in
15.3 mm
|
M10 x1
|
Red
|
LDPE
|
0.575 in
14.6 mm
|
Metric
|
1
|
||
$0.321 - $0.4994 | Request the lead time here |
1.11 in
28.2 mm
|
M22 x1.5
|
Red
|
LDPE
|
0.72 in
18.3 mm
|
Metric
|
1
|
||
$0.4139 - $0.6439 | Request the lead time here |
1.26 in
32.0 mm
|
3/4" -14
|
Yellow
|
PA 6
|
0.768 in
19.5 mm
|
GAS
|
1
|
||
$0.1994 - $0.3101 | 5000 In stock |
0.74 in
18.8 mm
|
1/4" -19
|
Red
|
LDPE
|
0.504 in
12.8 mm
|
GAS
|
1
|
||
$0.1984 - $0.3086 | 4000 In stock |
0.657 in
16.7 mm
|
M12 x1.5
|
Red
|
LDPE
|
0.642 in
16.3 mm
|
Metric
|
1
|
||
$0.4304 - $0.6695 | 2000 In stock |
1.287 in
32.7 mm
|
M26 x1.5
|
Red
|
LDPE
|
0.736 in
18.7 mm
|
Metric
|
1
|
||
$1.0614 - $1.651 | 400 In stock |
2.902 in
73.7 mm
|
2" -11
|
Red
|
LDPE
|
0.689 in
17.5 mm
|
GAS
|
1
|
||
$0.3901 - $0.6068 | 2700 In stock |
1.035 in
26.3 mm
|
M20 x2.5
|
Red
|
LDPE
|
0.717 in
18.2 mm
|
Metric
|
1
|
||
$0.2435 - $0.3787 | 3500 In stock |
0.728 in
18.5 mm
|
M14 x1.5
|
Red
|
LDPE
|
0.677 in
17.2 mm
|
Metric
|
1
|
||
$0.7413 - $1.1532 | 600 In stock |
2.173 in
55.2 mm
|
1,1/2" -11
|
Red
|
LDPE
|
0.665 in
16.9 mm
|
GAS
|
1
|
||
$0.2351 - $0.3657 | 5000 In stock |
0.484 in
12.3 mm
|
M8 x1
|
Red
|
LDPE
|
0.563 in
14.3 mm
|
Metric
|
1
|
||
$0.382 - $0.5942 | 3000 In stock |
1.035 in
26.3 mm
|
M20 x1.5
|
Red
|
LDPE
|
0.717 in
18.2 mm
|
Metric
|
1
|
||
$0.6988 - $1.087 | 800 In stock |
1.965 in
49.9 mm
|
1-1/4" -11
|
Red
|
LDPE
|
0.823 in
20.9 mm
|
GAS
|
1
|
||
$0.2306 - $0.3587 | 4000 In stock |
0.866 in
22.0 mm
|
M16 x1.5
|
Red
|
LDPE
|
0.677 in
17.2 mm
|
Metric
|
1
|
||
$0.2723 - $0.4236 | 5000 In stock |
0.669 in
17.0 mm
|
M12 x1.5
|
Yellow
|
PA 6
|
0.65 in
16.5 mm
|
Metric
|
1
|
||
$0.3459 - $0.538 | Request the lead time here |
0.945 in
24.0 mm
|
M18 x1.5
|
Yellow
|
PA 6
|
0.689 in
17.5 mm
|
Metric
|
1
|
||
$0.4304 - $0.6695 | 2000 In stock |
1.272 in
32.3 mm
|
3/4" -14
|
Red
|
LDPE
|
0.669 in
17.0 mm
|
GAS
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue