Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|
| $0.2316 - $1.4158 | 7140 In stock |
M12 x 1.0
|
||
| $1.2366 - $7.5574 | 1298 In stock |
M52 x 1.5
|
||
| $0.1724 - $1.0537 | 9050 In stock |
M8 x 1.0
|
||
| $0.294 - $1.7972 | 19365 In stock |
M18 x 1.5
|
||
| $0.2187 - $1.3366 | 6720 In stock |
M10 x 1.0
|
||
| $0.3591 - $2.195 | 4044 In stock |
M26 x 1.5
|
||
| $0.32 - $1.9559 | 4748 In stock |
M24 x 1.5
|
||
| $0.2867 - $1.7522 | 70091 In stock |
M14 x 1.5
|
||
| $0.2766 - $1.6902 | 7861 In stock |
M22 x 1.5
|
||
| $0.3519 - $2.1506 | Request the lead time here |
M25 x 1.5
|
||
| 12017A | $0.268 - $1.6378 | 60000 In stock |
M12 x 1.5
|
|
| $0.2766 - $1.6902 | 5097 In stock |
M16 x 1.5
|
||
| 12020A | $0.2766 - $1.6902 | 7900 In stock |
M20 x 1.5
|
|
| $0.1381 - $0.2148 | 4000 In stock |
M18
|
||
| $0.1405 - $0.2185 | 5000 In stock |
M14
|
||
| $0.0669 - $0.104 | 5000 In stock |
M8 x 1
|
||
| $0.0717 - $0.1116 | 5000 In stock |
M10x1.5
|
||
| $0.2452 - $0.3814 | 6000 In stock |
M20
|
||
| $0.1314 - $0.2044 | 5000 In stock |
M14 x 1.5
|
||
| $0.093 - $0.1446 | 5000 In stock |
M16