Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.683 - $1.3296 2500 In stock
3/8-16
Black
HDPE
16-18
1286383 $10.4751 - $21.5593 Request the lead time here
M10
Black
Glass-Filled Nylon
$11.7462 - $24.1991 Request the lead time here
M12
Black
Glass-Filled Nylon
$0.4984 - $1.3823 4000 In stock
1/4-20
Natural
HDPE
18
$11.6819 - $22.7042 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
16
$0.3604 - $0.6995 Request the lead time here
1/4-20
Black
HDPE
12-14
$0.4495 - $0.8758 Request the lead time here
5/16-18
Black
HDPE
16-18
$0.683 - $1.3296 1463 In stock
5/16-18
Black
HDPE
12-14
TAR020A $1.2548 - $7.6604 1825 In stock
1/4 - 20
Steel
16-18
$2.1723 - $14.0493 1011 In stock
3/8 - 16
Steel
16-18
1286384 $10.4751 - $21.5593 Request the lead time here
M12
Black
Glass-Filled Nylon
$12.1004 - $24.9032 Request the lead time here
M16
Black
Glass-Filled Nylon
$10.8774 - $21.1596 Request the lead time here
3/4-10
Black
Glass-Filled Nylon
16
$12.4704 - $24.2488 Request the lead time here
3/4-10
Black
Glass-Filled Nylon
12
$0.3961 - $0.7708 3375 In stock
5/16-18
Black
HDPE
12-14
$0.7827 - $1.5227 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.5202 - $1.4431 Request the lead time here
1/4-20
Black
Nylon
17
$10.1695 - $20.9433 Request the lead time here
M12
Black
Glass-Filled Nylon
$10.7648 - $22.1752 Request the lead time here
M16
Black
Glass-Filled Nylon
$9.751 - $18.9552 Request the lead time here
3/8-16
Black
Glass-Filled Nylon
16
  • of 4
Round Glide - ; Thread Size - 3/8-16 ;

RDM1100A

Price Range
$1.3296 - $0.683

Stock Levels
2500 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - M10 ;

1286383

Price Range
$21.5593 - $10.4751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M12 ;

1286391

Price Range
$24.1991 - $11.7462

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

LRT1110A

Price Range
$1.3823 - $0.4984

Stock Levels
4000 In stock
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 5/8-11 ;

RDH0400A

Price Range
$22.7042 - $11.6819

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0200A

Price Range
$0.6995 - $0.3604

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0600A

Price Range
$0.8758 - $0.4495

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM1150A

Price Range
$1.3296 - $0.683

Stock Levels
1463 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR020A

Price Range
$7.6604 - $1.2548

Stock Levels
1825 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR470A

Price Range
$14.0493 - $2.1723

Stock Levels
1011 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - M12 ;

1286384

Price Range
$21.5593 - $10.4751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286392

Price Range
$24.9032 - $12.1004

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0250A

Price Range
$21.1596 - $10.8774

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0650A

Price Range
$24.2488 - $12.4704

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/4-10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16-18 ;

RDM0450A

Price Range
$0.7708 - $0.3961

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0950A

Price Range
$1.5227 - $0.7827

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100B

Price Range
$1.4431 - $0.5202

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - M12 ;

1286381

Price Range
$20.9433 - $10.1695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286389

Price Range
$22.1752 - $10.7648

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 3/8-16 ;

RDH0100A

Price Range
$18.9552 - $9.751

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass