Menu Search

Threaded Round Tube Inserts

In stock

Threaded Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.

We also have a heavy duty Threaded Tube Insert range, made from Glass Filled Nylon with Brass threaded insert and a black appearance. These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use. We also have a range of Threaded Round Tube Inserts in a choice of plastics, including; Nylon and HDPE.

Customers who purchase Threaded Round Tube Inserts may also need Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$10.8774 - $21.1596 Request the lead time here
3/4-10
Black
Glass-Filled Nylon
16
$12.4704 - $24.2488 Request the lead time here
3/4-10
Black
Glass-Filled Nylon
12
$0.3961 - $0.7708 3375 In stock
5/16-18
Black
HDPE
12-14
$0.7827 - $1.5227 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.5202 - $1.4431 Request the lead time here
1/4-20
Black
Nylon
17
$1.5809 - $10.2138 Request the lead time here
5/16 - 18
Steel
16-18
$10.1695 - $20.9433 Request the lead time here
M12
Black
Glass-Filled Nylon
$0.6648 - $1.8506 Request the lead time here
1/4-20
Natural
HDPE
16
$12.4704 - $24.2488 Request the lead time here
3/4-10
Black
Glass-Filled Nylon
16
$0.3621 - $0.7015 11579 In stock
1/4-20
Black
HDPE
10-11
$0.544 - $1.0584 Request the lead time here
3/8-16
Black
HDPE
16-18
$0.683 - $1.3296 4259 In stock
3/8-16
Black
HDPE
12-14
$1.5064 - $9.2145 2000 In stock
1/4 - 20
Steel
16-18
$9.751 - $20.0634 Request the lead time here
M10
Black
Glass-Filled Nylon
$10.6038 - $21.8232 Request the lead time here
M16
Black
Glass-Filled Nylon
$12.6956 - $26.1351 Request the lead time here
M20
Black
Glass-Filled Nylon
$10.1051 - $19.6308 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
16
$11.6819 - $22.7042 Request the lead time here
5/8-11
Black
Glass-Filled Nylon
12
$0.3782 - $0.7352 4391 In stock
1/4-20
Black
HDPE
12-14
$0.6029 - $1.1691 3431 In stock
5/16-18
Black
HDPE
12-14
  • of 4
Round Glide - ; Thread Size - 3/4-10 ;

RDH0250A

Price Range
$21.1596 - $10.8774

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 3/4-10 ;

RDH0650A

Price Range
$24.2488 - $12.4704

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    3/4-10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/16-18 ;

RDM0450A

Price Range
$0.7708 - $0.3961

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0950A

Price Range
$1.5227 - $0.7827

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4-20 ;

RTI1100B

Price Range
$1.4431 - $0.5202

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    17
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    Nylon
  • Full Material
    Nylon
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR260A

Price Range
$10.2138 - $1.5809

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - M12 ;

1286381

Price Range
$20.9433 - $10.1695

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$1.8506 - $0.6648

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Color
    Natural
  • Material
    HDPE
  • Full Material
    High-Density Polyethylene
Round Glide - ; Thread Size - 3/4-10 ;

RDH0450A

Price Range
$24.2488 - $12.4704

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/4-10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0250A

Price Range
$0.7015 - $0.3621

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0650A

Price Range
$1.0584 - $0.544

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM1200A

Price Range
$1.3296 - $0.683

Stock Levels
4259 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    3/8-16
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR030A

Price Range
$9.2145 - $1.5064

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc-Plated
Round Glide - ; Thread Size - M10 ;

1286377

Price Range
$20.0634 - $9.751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M16 ;

1286385

Price Range
$21.8232 - $10.6038

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M20 ;

1286393

Price Range
$26.1351 - $12.6956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0200A

Price Range
$19.6308 - $10.1051

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 5/8-11 ;

RDH0600A

Price Range
$22.7042 - $11.6819

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    5/8-11
  • Color
    Black
  • Material
    Glass-Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0400A

Price Range
$0.7352 - $0.3782

Stock Levels
4391 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    1/4-20
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0800A

Price Range
$1.1691 - $0.6029

Stock Levels
3431 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Color
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel