Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
SQM0150A $0.3247 - $0.6302 1276 In stock
1/4 in
Black
HDPE;Steel
16-18
$1.7524 - $11.3363 1000 In stock
Natural
Steel
16-18
SQH0450A $9.8637 - $20.3067 Request the lead time here
Black
PA;Brass
11
$0.5762 - $1.1173 3523 In stock
5/16 in
Black
HDPE;Steel
16-18
$0.23 - $0.6518 4617 In stock
Black
PA
16
TAS270A $2.1114 - $13.67 7512 In stock
Natural
Steel
16-18
$0.3894 - $5.471 3505 In stock
Natural
PA
16
$8.8822 - $18.2792 96 In stock
Black
PA;Brass
11
SQH0650A $11.3441 - $23.3961 Request the lead time here
Black
PA;Brass
16
$0.4495 - $0.8758 2998 In stock
5/16 in
Black
HDPE;Steel
12-14
$0.3727 - $0.7252 4150 In stock
5/16 in
Black
HDPE;Steel
16-18
$0.7811 - $1.5197 Request the lead time here
3/8 in
Black
HDPE;Steel
16-18
TAS240A $1.638 - $10.6067 25835 In stock
Natural
Steel
16-18
$9.912 - $20.4153 Request the lead time here
Black
PA;Brass
$0.6295 - $1.2246 1748 In stock
3/8 in
Black
HDPE;Steel
16-18
$10.9418 - $22.5272 Request the lead time here
Black
PA;Brass
$11.3441 - $23.3961 Request the lead time here
Black
PA;Brass
12
SQH0550A $10.443 - $21.5135 Request the lead time here
Black
PA;Brass
16
$0.3961 - $0.7708 3769 In stock
1/4 in
Black
HDPE;Steel
16-18
$0.5762 - $1.1173 2775 In stock
5/16 in
Black
HDPE;Steel
12-14
  • of 5
Square Glide - Thread Size - 1/4 in ; ;

SQM0150A

Price Range
$0.6302 - $0.3247

Stock Levels
1276 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    1/4 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

TAS460A

Price Range
$11.3363 - $1.7524

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

SQH0450A

Price Range
$20.3067 - $9.8637

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 5/16 in ; ;

SQM0600A

Price Range
$1.1173 - $0.5762

Stock Levels
3523 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1200B

Price Range
$0.6518 - $0.23

Stock Levels
4617 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS270A

Price Range
$13.67 - $2.1114

Stock Levels
7512 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

STI1220A

Price Range
$5.471 - $0.3894

Stock Levels
3505 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

SQH0300A

Price Range
$18.2792 - $8.8822

Stock Levels
96 In stock
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0650A

Price Range
$23.3961 - $11.3441

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 5/16 in ; ;

SQM0450A

Price Range
$0.8758 - $0.4495

Stock Levels
2998 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - Thread Size - 5/16 in ; ;

SQM0350A

Price Range
$0.7252 - $0.3727

Stock Levels
4150 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - Thread Size - 3/8 in ; ;

SQM0900A

Price Range
$1.5197 - $0.7811

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    3/8 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

TAS240A

Price Range
$10.6067 - $1.638

Stock Levels
25835 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

1286361

Price Range
$20.4153 - $9.912

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 3/8 in ; ;

SQM0650A

Price Range
$1.2246 - $0.6295

Stock Levels
1748 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    3/8 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

1286372

Price Range
$22.5272 - $10.9418

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0850A

Price Range
$23.3961 - $11.3441

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0550A

Price Range
$21.5135 - $10.443

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 1/4 in ; ;

SQM0200A

Price Range
$0.7708 - $0.3961

Stock Levels
3769 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    1/4 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - Thread Size - 5/16 in ; ;

SQM0700A

Price Range
$1.1173 - $0.5762

Stock Levels
2775 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Y
  • Thread Size
    5/16 in
  • Color
    Black
  • Material
    HDPE;Steel