Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.5819 - $1.7092 Request the lead time here
M10
Black
HDPE
1-1.5
$0.5069 - $1.4965 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7624 - $2.2302 Request the lead time here
M10
Black
HDPE
1-1.5
$0.4606 - $1.3526 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7887 - $2.3113 Request the lead time here
M8
Black
HDPE
1-1.5
$0.4725 - $1.3887 Request the lead time here
M8
Black
HDPE
1-1.5
$0.6651 - $1.9585 Request the lead time here
M8
Black
HDPE
1-1.5
$0.4236 - $1.2469 Request the lead time here
M8
Black
HDPE
1-1.5
$0.8232 - $2.4126 Request the lead time here
M10
Black
HDPE
1-1.5
$0.7258 - $2.1288 1200 In stock
M8
Black
HDPE
1-1.5
$0.5454 - $1.6039 188 In stock
M8
Black
HDPE
1-1.5
$0.3871 - $1.1396 Request the lead time here
M8
Black
HDPE
$0.8232 - $2.4126 450 In stock
M12
Black
HDPE
498597 $1.0178 - $3.0008 Request the lead time here
M12
Black
HDPE
$0.2054 - $0.8468 Request the lead time here
M6
Black
HDPE
$0.5069 - $1.4965 1490 In stock
M10
Black
HDPE
$0.3387 - $0.9956 2750 In stock
M8
Black
HDPE
$0.7502 - $2.21 300 In stock
M8
Black
HDPE
$0.9427 - $2.7778 4100 In stock
M8
Black
HDPE
$0.6651 - $1.9585 4900 In stock
M10
Black
HDPE
  • of 5
Threaded Insert M10 40.0 mm 30.0 mm HDPE Black

498603

Price Range
$1.7092 - $0.5819

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

498601

Price Range
$1.4965 - $0.5069

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
$2.2302 - $0.7624

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$1.3526 - $0.4606

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 60.0 mm 30.0 mm HDPE Black

498608

Price Range
$2.3113 - $0.7887

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 20.0 mm HDPE Black

498600

Price Range
$1.3887 - $0.4725

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 50.0 mm 25.0 mm HDPE Black

498604

Price Range
$1.9585 - $0.6651

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 30.0 mm 20.0 mm HDPE Black

498598

Price Range
$1.2469 - $0.4236

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
$2.4126 - $0.8232

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 50.0 mm 30.0 mm HDPE Black

498606

Price Range
$2.1288 - $0.7258

Stock Levels
1200 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$1.6039 - $0.5454

Stock Levels
188 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498587

Price Range
$1.1396 - $0.3871

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498594

Price Range
$2.4126 - $0.8232

Stock Levels
450 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M12
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498597

Price Range
$3.0008 - $1.0178

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M12
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498586

Price Range
$0.8468 - $0.2054

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M6
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498589

Price Range
$1.4965 - $0.5069

Stock Levels
1490 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498585

Price Range
$0.9956 - $0.3387

Stock Levels
2750 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498592

Price Range
$2.21 - $0.7502

Stock Levels
300 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498595

Price Range
$2.7778 - $0.9427

Stock Levels
4100 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M8
  • Color
    Black
  • Material
    HDPE
Square Glide - ; Material - HDPE

498591

Price Range
$1.9585 - $0.6651

Stock Levels
4900 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Thread Size
    M10
  • Color
    Black
  • Material
    HDPE