Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
SQH0100A $6.334 - $13.0352 735 In stock
Black
PA;Brass
16
$10.089 - $20.7672 Request the lead time here
Black
PA;Brass
$11.5855 - $23.8471 Request the lead time here
Black
PA;Brass
SQH0750A $10.443 - $21.5135 64 In stock
Black
PA;Brass
12
$0.3639 - $0.7036 7145 In stock
1/4 in
Black
HDPE;Steel
16-18
$11.0705 - $22.7911 Request the lead time here
Black
PA;Brass
$0.3894 - $5.471 Request the lead time here
Natural
PA
18
SQM1000A $0.7187 - $1.3968 1012 In stock
3/8 in
Black
HDPE;Steel
16-18
$0.3894 - $5.471 3505 In stock
Natural
PA
16
$1.957 - $12.6791 500 In stock
Natural
Steel
16-18
$9.1235 - $18.7781 Request the lead time here
Black
PA;Brass
11
SQH0800A $10.6199 - $21.8513 87 In stock
Black
PA;Brass
12
$0.3961 - $0.7708 3769 In stock
1/4 in
Black
HDPE;Steel
16-18
$9.8316 - $20.2392 Request the lead time here
Black
PA;Brass
SQH0150A $9.0432 - $18.6011 32 In stock
Black
PA;Brass
16
SQH0550A $10.443 - $21.5135 Request the lead time here
Black
PA;Brass
16
TAS260A $1.8785 - $12.151 595 In stock
Natural
Steel
16-18
$9.912 - $20.4153 Request the lead time here
Black
PA;Brass
$9.2361 - $19.0074 Request the lead time here
Black
PA;Brass
$9.8316 - $20.2392 Request the lead time here
Black
PA;Brass
  • of 5
Square Glide - ; ;

SQH0100A

Price Range
$13.0352 - $6.334

Stock Levels
735 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286363

Price Range
$20.7672 - $10.089

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286371

Price Range
$23.8471 - $11.5855

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0750A

Price Range
$21.5135 - $10.443

Stock Levels
64 In stock
Attributes
  • Compatible Tube Gauge
    12
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 1/4 in ; ;

SQM0300A

Price Range
$0.7036 - $0.3639

Stock Levels
7145 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    1/4 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

1286369

Price Range
$22.7911 - $11.0705

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

STI1240A

Price Range
$5.471 - $0.3894

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - Thread Size - 3/8 in ; ;

SQM1000A

Price Range
$1.3968 - $0.7187

Stock Levels
1012 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    3/8 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

STI1220A

Price Range
$5.471 - $0.3894

Stock Levels
3505 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    PA
  • Finish
    Polished
Square Glide - ; ;

TAS470A

Price Range
$12.6791 - $1.957

Stock Levels
500 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

SQH0400A

Price Range
$18.7781 - $9.1235

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    11
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0800A

Price Range
$21.8513 - $10.6199

Stock Levels
87 In stock
Attributes
  • Compatible Tube Gauge
    12
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - Thread Size - 1/4 in ; ;

SQM0200A

Price Range
$0.7708 - $0.3961

Stock Levels
3769 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Thread Size
    1/4 in
  • Color
    Black
  • Material
    HDPE;Steel
Square Glide - ; ;

1286365

Price Range
$20.2392 - $9.8316

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0150A

Price Range
$18.6011 - $9.0432

Stock Levels
32 In stock
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

SQH0550A

Price Range
$21.5135 - $10.443

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Fitting Style
    Push-Fit
Square Glide - ; ;

TAS260A

Price Range
$12.151 - $1.8785

Stock Levels
595 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Y
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - ; ;

1286362

Price Range
$20.4153 - $9.912

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286358

Price Range
$19.0074 - $9.2361

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit
Square Glide - ; ;

1286366

Price Range
$20.2392 - $9.8316

Stock Levels
Request the lead time here
Attributes
  • Threaded Center
    Y
  • Color
    Black
  • Material
    PA;Brass
  • Finish
    Textured
  • Fitting Style
    Push-Fit