Menu Search

Twist Ties - Free-Standing, Ball Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
TL-1375 $0.1319 - $0.2134 6000 In stock
TL-750 $0.0796 - $0.1287 31000 In stock
$0.0502 - $0.0558 Request the lead time here
0.110 in
0.140 in
$0.13 - $0.1477 Request the lead time here
1.550 in
1.65 in
$0.1108 - $0.1794 489000 In stock
$0.1737 - $0.2809 43000 In stock
TL-350 $0.0609 - $0.0985 207000 In stock
TL-250 $0.057 - $0.092 87000 In stock
$0.0901 - $0.1674 989000 In stock
TL-450 $0.0656 - $0.1063 131000 In stock
$0.0686 - $0.1108 346000 In stock
$0.1636 - $0.2649 60000 In stock
$0.13 - $0.1477 Request the lead time here
1.900 in
2.00 in
$0.0651 - $0.074 Request the lead time here
1.200 in
1.30 in
$0.0718 - $0.0755 Request the lead time here
0.150 in
0.190 in
$0.1182 - $0.1343 20500 In stock
1.550 in
1.65 in
$0.0456 - $0.0507 16000 In stock
0.110 in
0.140 in
$0.2369 - $0.6533 4000 In stock
0.250 in
$0.1182 - $0.1343 63750 In stock
1.900 in
2.00 in
$0.0592 - $0.0672 16000 In stock
1.200 in
1.30 in
  • of 2
Twist Ties 1.44 in PA66 Natural

TL-1375

Price Range
$0.2134 - $0.1319

Stock Levels
6000 In stock
Attributes
  • Overall Height
    2.681 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.800 in PA66 Natural

TL-750

Price Range
$0.1287 - $0.0796

Stock Levels
31000 In stock
Attributes
  • Overall Height
    1.551 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Tie - Free-Standing, Ball Ends 0.110 in 0.140 in Nylon Black

23EZ0125NB

Price Range
$0.0558 - $0.0502

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.110 - 0.140 in
  • Maximum Compatible Cable Diameter
    0.140 in
  • Minimum Compatible Cable Diameter
    0.110 in
  • Overall Height
    0.720 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends 1.550 in 1.65 in Nylon Black

23EZ1500NB

Price Range
$0.1477 - $0.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.550 - 1.65 in
  • Maximum Compatible Cable Diameter
    1.65 in
  • Minimum Compatible Cable Diameter
    1.550 in
  • Overall Height
    2.93 in
  • Ball End Type
    Ball
Twist Ties 1.19 in PA66 Natural

TL-1125

Price Range
$0.1794 - $0.1108

Stock Levels
489000 In stock
Attributes
  • Overall Height
    2.189 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.81 in PA66 Natural

TL-1750

Price Range
$0.2809 - $0.1737

Stock Levels
43000 In stock
Attributes
  • Overall Height
    3.449 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.840 in PA66 Natural

TL-350

Price Range
$0.0985 - $0.0609

Stock Levels
207000 In stock
Attributes
  • Overall Height
    1.031 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.400 in PA66 Natural

TL-250

Price Range
$0.092 - $0.057

Stock Levels
87000 In stock
Attributes
  • Overall Height
    0.902 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.0 in PA66 Natural

TL-950

Price Range
$0.1674 - $0.0901

Stock Levels
989000 In stock
Attributes
  • Overall Height
    1.709 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.500 in PA66 Natural

TL-450

Price Range
$0.1063 - $0.0656

Stock Levels
131000 In stock
Attributes
  • Overall Height
    1.201 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 0.650 in PA66 Natural

TL-600

Price Range
$0.1108 - $0.0686

Stock Levels
346000 In stock
Attributes
  • Overall Height
    1.327 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Ties 1.56 in PA66 Natural

TL-1500

Price Range
$0.2649 - $0.1636

Stock Levels
60000 In stock
Attributes
  • Overall Height
    2.929 in
  • Ball End Type
    Ball
  • Color
    Natural
  • Material
    PA66
  • Material Flammability Standard
    UL94 V-2
Twist Tie - Free-Standing, Ball Ends 1.900 in 2.00 in Nylon Black

23EZ1750NB

Price Range
$0.1477 - $0.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.900 - 2.00 in
  • Maximum Compatible Cable Diameter
    2.00 in
  • Minimum Compatible Cable Diameter
    1.900 in
  • Overall Height
    3.46 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends 1.200 in 1.30 in Nylon Black

23EZ1125NB

Price Range
$0.074 - $0.0651

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    1.200 - 1.30 in
  • Maximum Compatible Cable Diameter
    1.30 in
  • Minimum Compatible Cable Diameter
    1.200 in
  • Overall Height
    2.17 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon ; Compatible Cable Diameter Range - 3.8 - 4.8 mm | 0.150 - 0.190 in

TT001A

Price Range
$0.0755 - $0.0718

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.150 - 0.190 in
  • Maximum Compatible Cable Diameter
    0.190 in
  • Minimum Compatible Cable Diameter
    0.150 in
  • Overall Height
    0.850 in
  • Ball End Type
    Ball
N/A - Nylon ; Compatible Cable Diameter Range - 39.4 - 41.9 mm | 1.550 - 1.650 in

23EZ1500N

Price Range
$0.1343 - $0.1182

Stock Levels
20500 In stock
Attributes
  • Compatible Cable Diameter Range
    1.550 - 1.65 in
  • Maximum Compatible Cable Diameter
    1.65 in
  • Minimum Compatible Cable Diameter
    1.550 in
  • Overall Height
    2.930 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon ; Compatible Cable Diameter Range - 2.8 - 3.6 mm | 0.110 - 0.140 in

23EZ0125N

Price Range
$0.0507 - $0.0456

Stock Levels
16000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.110 - 0.140 in
  • Maximum Compatible Cable Diameter
    0.140 in
  • Minimum Compatible Cable Diameter
    0.110 in
  • Overall Height
    0.715 in
  • Ball End Type
    Ball
Twist Tie - Free-Standing, Ball Ends - Nylon ; Compatible Cable Diameter Range - 6.4 mm | 0.250 in

23EZLB0250

Price Range
$0.6533 - $0.2369

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.250 in
  • Maximum Compatible Cable Diameter
    0.250 in
  • Overall Height
    3.094 in
  • Ball End Type
    Ball
  • Color
    Natural
Twist Tie - Free-Standing, Ball Ends - Nylon ; Compatible Cable Diameter Range - 48.3 - 50.8 mm | 1.900 - 2.000 in

23EZ1750N

Price Range
$0.1343 - $0.1182

Stock Levels
63750 In stock
Attributes
  • Compatible Cable Diameter Range
    1.900 - 2.00 in
  • Maximum Compatible Cable Diameter
    2.00 in
  • Minimum Compatible Cable Diameter
    1.900 in
  • Overall Height
    3.460 in
  • Ball End Type
    Ball
N/A - Nylon ; Compatible Cable Diameter Range - 30.5 - 33 mm | 1.200 - 1.300 in

23EZ1125N

Price Range
$0.0672 - $0.0592

Stock Levels
16000 In stock
Attributes
  • Compatible Cable Diameter Range
    1.200 - 1.30 in
  • Maximum Compatible Cable Diameter
    1.30 in
  • Minimum Compatible Cable Diameter
    1.200 in
  • Overall Height
    2.170 in
  • Ball End Type
    Ball