The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
$0.1182 - $0.1343 | 20500 In stock |
1.550 in
39.4 mm
|
1.65 in
41.9 mm
|
||
$0.0456 - $0.0507 | 16000 In stock |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
$0.2369 - $0.6533 | Request the lead time here |
|
0.370 in
9.4 mm
|
||
$0.2369 - $0.6533 | 4000 In stock |
|
0.250 in
6.4 mm
|
||
$0.0718 - $0.0755 | Request the lead time here |
0.150 in
3.8 mm
|
0.190 in
4.8 mm
|
||
$0.3058 - $0.3775 | Request the lead time here |
|
0.220 in
5.6 mm
|
||
$0.1182 - $0.1343 | 63750 In stock |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
$0.0592 - $0.0672 | 16000 In stock |
1.200 in
30.5 mm
|
1.30 in
33 mm
|
||
$0.1636 - $0.2649 | 60000 In stock |
|
|
||
TL-250 | $0.057 - $0.092 | 87000 In stock |
|
|
|
TL-350 | $0.0609 - $0.0985 | 207000 In stock |
|
|
|
TL-450 | $0.0656 - $0.1063 | 131000 In stock |
|
|
|
TL-750 | $0.0796 - $0.1287 | 31000 In stock |
|
|
|
$0.1737 - $0.2809 | 43000 In stock |
|
|
||
$0.0502 - $0.0558 | Request the lead time here |
0.110 in
2.8 mm
|
0.140 in
3.6 mm
|
||
TL-1375 | $0.1319 - $0.2134 | 6000 In stock |
|
|
|
$0.0901 - $0.1674 | 989000 In stock |
|
|
||
$0.1108 - $0.1794 | 489000 In stock |
|
|
||
$0.0686 - $0.1108 | 346000 In stock |
|
|
||
$0.13 - $0.1477 | Request the lead time here |
1.900 in
48.3 mm
|
2.00 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue