Menu Search

Twist Ties - Free-Standing, Hole Ends

In stock

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
8 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter View
KL-450 $0.0642 - $0.1034 86000 In stock
KL-250 $0.0554 - $0.0896 24000 In stock
KL-350 $0.0594 - $0.096 16000 In stock
$0.0379 - $0.0625 1000 In stock
$0.0581 - $0.1104 163000 In stock
KL-600 $0.0712 - $0.1146 80000 In stock
$0.0995 - $0.1609 19000 In stock
$0.0774 - $0.1254 62000 In stock
Twist Ties - Compatible Cable Diameter Range - 12.7 mm | 0.500 in; Nylon 6/6; Natural

KL-450

Price Range
$0.1034 - $0.0642

Stock Levels
86000 In stock
Attributes
  • Overall Height
    1.201 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 7.6 mm | 0.300 in; Nylon 6/6; Natural

KL-250

Price Range
$0.0896 - $0.0554

Stock Levels
24000 In stock
Attributes
  • Overall Height
    0.906 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 10.2 mm | 0.400 in; Nylon 6/6; Natural

KL-350

Price Range
$0.096 - $0.0594

Stock Levels
16000 In stock
Attributes
  • Overall Height
    1.031 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 3.8 mm | 0.150 in; Nylon 6/6; Natural

KL-125

Price Range
$0.0625 - $0.0379

Stock Levels
1000 In stock
Attributes
  • Overall Height
    0.48 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 6.1 mm | 0.240 in; Nylon 6/6; Natural

KL-200

Price Range
$0.1104 - $0.0581

Stock Levels
163000 In stock
Attributes
  • Overall Height
    0.815 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 16.5 mm | 0.650 in; Nylon 6/6; Natural

KL-600

Price Range
$0.1146 - $0.0712

Stock Levels
80000 In stock
Attributes
  • Overall Height
    1.252 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 25.4 mm | 1.000 in; Nylon 6/6; Natural

KL-950

Price Range
$0.1609 - $0.0995

Stock Levels
19000 In stock
Attributes
  • Overall Height
    1.752 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Twist Ties - Compatible Cable Diameter Range - 20.3 mm | 0.800 in; Nylon 6/6; Natural

KL-750

Price Range
$0.1254 - $0.0774

Stock Levels
62000 In stock
Attributes
  • Overall Height
    1.52 in
  • Ball End Type
    Hole
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2