Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|
$0.0666 - $0.0833 | Request the lead time here |
4.000 in
101.6 mm
|
0.120 in
3 mm
|
|
||
$0.1104 - $0.1379 | 2990 In stock |
8.000 in
203.2 mm
|
0.120 in
3 mm
|
|
||
$0.1859 - $0.2342 | 4000 In stock |
15.000 in
381 mm
|
0.076 in
1.9 mm
|
|
||
$0.0209 - $0.026 | Request the lead time here |
2.000 in
50.8 mm
|
0.044 in
1.1 mm
|
|
||
$0.1714 - $0.2159 | 4649 In stock |
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
$0.2258 - $0.282 | 2000 In stock |
8.000 in
203.2 mm
|
0.180 in
4.6 mm
|
|
||
$0.2961 - $0.3693 | 1500 In stock |
15.000 in
381 mm
|
0.120 in
3 mm
|
|
||
$0.0347 - $0.0434 | Request the lead time here |
3.000 in
76.2 mm
|
0.076 in
1.9 mm
|
|
||
$0.0628 - $0.079 | 7000 In stock |
6.000 in
152.4 mm
|
0.076 in
1.9 mm
|
|
||
$0.2689 - $0.338 | 2000 In stock |
10.000 in
254 mm
|
0.180 in
4.6 mm
|
|
||
$0.0352 - $0.0441 | 4000 In stock |
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
||
$0.2322 - $0.2918 | 3000 In stock |
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
$0.1618 - $0.2029 | 2000 In stock |
12.000 in
304.8 mm
|
0.120 in
3 mm
|
|
||
HV10076A | $0.097 - $0.1213 | 7513 In stock |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
|
$0.0434 - $0.0541 | 75000 In stock |
2.000 in
50.8 mm
|
0.062 in
1.6 mm
|
|
||
$0.0717 - $0.0897 | 8500 In stock |
8.000 in
203.2 mm
|
0.076 in
1.9 mm
|
|
||
$0.3073 - $0.3824 | Request the lead time here |
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
|
||
$0.0781 - $0.0977 | 80980 In stock |
6.000 in
152.4 mm
|
0.044 in
1.1 mm
|
|
||
$0.0408 - $0.0512 | Request the lead time here |
4.000 in
101.6 mm
|
0.076 in
1.9 mm
|
|
||
$0.2256 - $0.2827 | 4817 In stock |
18.000 in
457.2 mm
|
0.076 in
1.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue