Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The Corner 'V' shaped design is ideal for wider parts and multiple styles that have varying thickness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Length | Wire Diameter | Holding Capacity | View | |
---|---|---|---|---|---|---|
$0.091 - $0.1136 | 4900 In stock |
6.000 in
152.4 mm
|
0.120 in
3 mm
|
|
||
$0.1026 - $0.1283 | 1998 In stock |
12.000 in
304.8 mm
|
0.076 in
1.9 mm
|
|
||
$0.0427 - $0.053 | 10000 In stock |
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
$0.0494 - $0.0613 | 59000 In stock |
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
||
$0.1492 - $0.1865 | 3299 In stock |
10.000 in
254 mm
|
0.120 in
3 mm
|
|
||
$0.3121 - $0.389 | 2250 In stock |
18.000 in
457.2 mm
|
0.120 in
3 mm
|
|
||
HV10076A | $0.097 - $0.1213 | 7513 In stock |
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
|
$0.2256 - $0.2827 | 4817 In stock |
18.000 in
457.2 mm
|
0.076 in
1.9 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue