Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration Screws are used in applications where vibration, shock, or mechanical stress may damage sensitive components or interfere with system performance. Our grommets have excellent tensile strength, corrosion-resistant, and can handle heavy loads. It also serves to shield the item from vibration noise.
These are easy to install and remove using a screwdriver as a tool. Used in conjunction with Vibration Grommets (VG series). Commonly used in electronics, automobiles, or industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Shoulder Diameter | For Use With | View | |
|---|---|---|---|---|---|---|
| VGS-6 | $0.1122 - $0.1343 | 27000 In stock |
M3 x 0.5
|
0.146 in
3.7 mm
|
|
|
| VGS-4 | $0.1122 - $0.1343 | 13000 In stock |
M3 x 0.5
|
0.161 in
4.1 mm
|
|
|
| $0.1122 - $0.1343 | 15000 In stock |
#6-32 UNC-2A
|
0.161 in
4.1 mm
|
|
||
| $0.108 - $0.1297 | 33000 In stock |
#6-32 UNC-2A
|
0.146 in
3.7 mm
|
|
||
| $0.1454 - $0.1745 | 33000 In stock |
M3 x 0.5
|
0.193 in
4.9 mm
|
VG-2;VG-4
|
||
| VGS-2 | $0.1454 - $0.1745 | 28936 In stock |
#6-32
|
|
VG-2;VG-4