Adjustable Steel Clamps with Vinyl Coating are an incredibly flexible yet secure cable mounting solution
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
---|---|---|---|---|---|---|
VCC-84554 | $0.6412 - $0.7694 | 135000 In stock |
0.177 in
4.5 mm
|
|
0.189 in
4.8 mm
|
|
VCC-845126 | $1.9235 - $4.2737 | Request the lead time here |
0.177 in
4.5 mm
|
|
0.236 in
6.0 mm
|
|
VCC-83535 | $0.5495 - $0.8573 | 2000 In stock |
0.138 in
3.5 mm
|
|
0.197 in
5.0 mm
|
|
$0.4214 - $0.6309 | 2000 In stock |
0.118 in
3.0 mm
|
|
0.142 in
3.6 mm
|
||
$0.6868 - $0.8242 | 96000 In stock |
0.177 in
4.5 mm
|
|
0.177 in
4.5 mm
|
||
$0.6412 - $0.7694 | 4000 In stock |
0.138 in
3.5 mm
|
|
0.118 in
3.0 mm
|
||
VCC-63254 | $0.6412 - $0.7694 | Request the lead time here |
0.126 in
3.2 mm
|
|
0.118 in
3.0 mm
|
|
VCC-63048 | $0.6285 - $0.7542 | 54500 In stock |
0.118 in
3.0 mm
|
|
0.079 in
2.0 mm
|
|
$0.6412 - $0.7694 | 2000 In stock |
0.161 in
4.1 mm
|
|
0.197 in
5.0 mm
|
||
$0.412 - $0.4946 | 5000 In stock |
0.177 in
4.5 mm
|
|
0.177 in
4.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue