Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball style Retractable Spring Plunger Pins, also known as Spring-Loaded Plungers or Pop Pins, are used as a convenient and quick way to adjust height or length for a range of applications; they are mostly commonly used on fitness equipment and racking systems.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
These pins come with a weldable cylinder, and are available with or without lock-out features. The lock-out feature holds the pin in the retracted (open) position, to allow the user to use both hands to make adjustments. There are three different tip styles to choose from, including; Standard Straight, Short Tip and Tapered Tip.
The Standard Straight is the most popular tip style, and is generally used with barrel welding. Short tips are also commonly used with barrel welding, but also for applications that hide or require a shorter tip. The Tapered option is ideal for a range of applications where ease of insertion and placement is key.
Other configurations, materials, and customizations are available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Length | Tip Shape | Overall Length | Nose Diameter | Lock Out Option | View | |
|---|---|---|---|---|---|---|---|---|
| $13.46 - $15.74 | Request the lead time here |
|
Standard Straight
|
|
|
Yes
|
||
| $10.06 - $11.77 | Request the lead time here |
|
Standard Straight
|
|
|
No
|
||
| $9.36 - $10.94 | Request the lead time here |
|
Tapered
|
|
|
No
|
||
| $10.65 - $12.45 | Request the lead time here |
|
Standard Straight
|
|
|
No
|
||
| $12.23 - $14.30 | Request the lead time here |
0.550 in
14 mm
|
Short
|
4.410 in
112 mm
|
0.500 in
12.7 mm
|
No
|
||
| $9.85 - $11.52 | Request the lead time here |
|
Short
|
|
|
No
|
||
| $9.09 - $10.62 | Request the lead time here |
|
Standard Straight
|
|
|
No