Menu Search

Weld-On Hinges - Bullet

In stock

Bullet Weld On Hinges, also commonly known as Weld On Barrel Hinges, operate by a very simple design. They are a secure, versatile hinge that is highly durable.

Our range of Weld-On Bullet Hinges can be used on flat surfaces for easy welding, and can be mounted in several configurations. Available in a choice of materials, including; Steel, Steel with a Brass Pin, Aluminum and Stainless Steel.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Overall Width View
HIWSS511A $11.28 - $19.67 758 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$16.97 - $29.81 681 In stock
0.512 in
0.787 in
7.087 in
0.984 in
$2.38 - $4.14 3119 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$7.76 - $13.66 500 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$5.80 - $10.14 1501 In stock
0.394 in
0.630 in
3.937 in
0.787 in
$7.97 - $13.97 87 In stock
0.394 in
0.630 in
3.937 in
0.787 in
$2.17 - $3.83 1503 In stock
0.197 in
0.315 in
1.969 in
0.394 in
$2.38 - $4.14 211 In stock
0.197 in
0.315 in
1.575 in
0.394 in
$5.28 - $9.21 2642 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$7.14 - $12.42 262 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$10.87 - $19.04 600 In stock
0.394 in
0.630 in
4.724 in
0.787 in
$9.63 - $16.87 82 In stock
0.394 in
0.630 in
3.937 in
0.787 in
$27.95 - $48.96 369 In stock
0.394 in
0.630 in
4.724 in
0.787 in
$20.29 - $35.40 Request the lead time here
0.394 in
0.630 in
3.937 in
0.787 in
$1.13 - $2.50 671 In stock
0.236 in
0.453 in
2.756 in
0.520 in
$2.69 - $4.66 47 In stock
0.236 in
0.394 in
2.362 in
0.492 in
$2.48 - $4.45 735 In stock
0.197 in
0.315 in
1.969 in
0.394 in
$9.11 - $16.04 484 In stock
0.394 in
0.630 in
4.724 in
0.787 in
$4.04 - $7.04 888 In stock
0.315 in
0.512 in
3.150 in
0.630 in
$3.11 - $5.49 150 In stock
0.236 in
0.453 in
2.756 in
0.520 in
  • of 2
Weld-On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Aluminum

HIWSS511A

Price Range
$19.67 - $11.28

Stock Levels
758 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Stainless Steel
Weld-On Hinge - Overall Length - 180 mm | 7.087 in ; Overall Width - 25 mm | 0.984 in ; Overall Diameter - 20 mm | 0.787 in ; Material - Steel

HIW505A

Price Range
$29.81 - $16.97

Stock Levels
681 In stock
Attributes
  • Overall Diameter
    0.787 in
  • Overall Length
    7.087 in
  • Overall Width
    0.984 in
  • Pin Diameter
    0.512 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Steel

HIW490A

Price Range
$4.14 - $2.38

Stock Levels
3119 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Aluminum

HIWAL507A

Price Range
$13.66 - $7.76

Stock Levels
500 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Aluminum
Weld-On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW493A

Price Range
$10.14 - $5.80

Stock Levels
1501 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW502A

Price Range
$13.97 - $7.97

Stock Levels
87 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW489A

Price Range
$3.83 - $2.17

Stock Levels
1503 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.969 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 40 mm | 1.575 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW497A

Price Range
$4.14 - $2.38

Stock Levels
211 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.575 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Aluminum

HIWAL506A

Price Range
$9.21 - $5.28

Stock Levels
2642 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Aluminum
Weld-On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Stainless Steel

HIWSS510A

Price Range
$12.42 - $7.14

Stock Levels
262 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Stainless Steel
Weld-On Hinge - Overall Length - 120 mm | 4.724 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Aluminum

HIWAL509A

Price Range
$19.04 - $10.87

Stock Levels
600 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    4.724 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Aluminum
Weld-On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Aluminum

HIWAL508A

Price Range
$16.87 - $9.63

Stock Levels
82 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Aluminum
Weld-On Hinge - Overall Length - 120 mm | 4.724 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Stainless Steel

HIWSS513A

Price Range
$48.96 - $27.95

Stock Levels
369 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    4.724 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Stainless Steel
Weld-On Hinge - Overall Length - 100 mm | 3.937 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Aluminum

HIWSS512A

Price Range
$35.40 - $20.29

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    3.937 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Stainless Steel
Weld-On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW491A

Price Range
$2.50 - $1.13

Stock Levels
671 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 60 mm | 2.362 in ; Overall Width - 12.5 mm | 0.492 in ; Overall Diameter - 10 mm | 0.394 in ; Material - Steel

HIW499A

Price Range
$4.66 - $2.69

Stock Levels
47 In stock
Attributes
  • Overall Diameter
    0.394 in
  • Overall Length
    2.362 in
  • Overall Width
    0.492 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 50 mm | 1.969 in ; Overall Width - 10 mm | 0.394 in ; Overall Diameter - 8 mm | 0.315 in ; Material - Steel

HIW498A

Price Range
$4.45 - $2.48

Stock Levels
735 In stock
Attributes
  • Overall Diameter
    0.315 in
  • Overall Length
    1.969 in
  • Overall Width
    0.394 in
  • Pin Diameter
    0.197 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 120 mm | 4.724 in ; Overall Width - 20 mm | 0.787 in ; Overall Diameter - 16 mm | 0.630 in ; Material - Steel

HIW503A

Price Range
$16.04 - $9.11

Stock Levels
484 In stock
Attributes
  • Overall Diameter
    0.630 in
  • Overall Length
    4.724 in
  • Overall Width
    0.787 in
  • Pin Diameter
    0.394 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 80 mm | 3.150 in ; Overall Width - 16 mm | 0.630 in ; Overall Diameter - 13 mm | 0.512 in ; Material - Steel

HIW492A

Price Range
$7.04 - $4.04

Stock Levels
888 In stock
Attributes
  • Overall Diameter
    0.512 in
  • Overall Length
    3.150 in
  • Overall Width
    0.630 in
  • Pin Diameter
    0.315 in
  • Body Material
    Steel
Weld-On Hinge - Overall Length - 70 mm | 2.756 in ; Overall Width - 13.2 mm | 0.520 in ; Overall Diameter - 11.5 mm | 0.453 in ; Material - Steel

HIW500A

Price Range
$5.49 - $3.11

Stock Levels
150 In stock
Attributes
  • Overall Diameter
    0.453 in
  • Overall Length
    2.756 in
  • Overall Width
    0.520 in
  • Pin Diameter
    0.236 in
  • Body Material
    Steel