Menu Search

Wire Saddle - Adhesive Mount, Side-Entry

In stock

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Color: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
WS-SE-B-1-01A $0.2105 - $0.2392 6000 In stock
$0.2189 - $0.2487 Request the lead time here
22AWC350450TAB $0.0511 - $0.068 Request the lead time here
Wire Saddle - ; Inside Height - 5.6 mm | 0.220 in ; Inside Width - 10.2 mm | 0.400 in ; ; Nylon 6/6

WS-SE-B-1-01A

Price Range
$0.2392 - $0.2105

Stock Levels
6000 In stock
Attributes
  • Inside Height
    0.22 in
  • Inside Width
    0.402 in
  • Overall Height
    0.449 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
Wire Saddle - ; Inside Height - 11.4 mm | 0.450 in ; Inside Width - 10.2 mm | 0.400 in ; ; Nylon 6/6

WS-SE-B-2-01A

Price Range
$0.2487 - $0.2189

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.449 in
  • Inside Width
    0.402 in
  • Overall Height
    0.673 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
N/A - Adhesive; Base Length - 15.9 mm | 0.625 in; Base Width - 9.5 mm | 0.375 in; Nylon

22AWC350450TAB

Price Range
$0.068 - $0.0511

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.625 in
  • Base Width
    0.375 in
  • Inside Height
    0.450 in
  • Inside Width
    0.349 in
  • Overall Height
    0.702 in