Menu Search

Wire Saddle - Locking, Snap-In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move around.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.1014 - $0.1099 Request the lead time here
0.187 in
0.090 in
$0.0921 - $0.0999 15000 In stock
0.187 in
0.090 in
$0.1386 - $0.15 25500 In stock
0.187 in
0.090 in
$0.1346 - $0.1458 11000 In stock
0.187 in
0.090 in
22LGWH4500718 $0.124 - $0.1343 4000 In stock
0.187 in
0.090 in
22LGWH4500190 $0.0891 - $0.0967 10000 In stock
0.187 in
0.090 in
$0.1364 - $0.1478 Request the lead time here
0.187 in
0.090 in
$0.127 - $0.1376 6000 In stock
$0.1428 - $0.1547 20000 In stock
$0.2896 - $0.3139 1000 In stock
$0.1283 - $0.1391 206000 In stock
LWS-A-2-01 $0.0956 - $0.1035 28000 In stock
$0.1395 - $0.1511 4000 In stock
$0.0924 - $0.1001 Request the lead time here
LWS-A-2-3-01 $0.2013 - $0.2182 41000 In stock
$0.2188 - $0.2369 4000 In stock
$0.1847 - $0.2001 11000 In stock
$0.3221 - $0.3489 2000 In stock
$0.2239 - $0.2426 1000 In stock
$0.2052 - $0.2223 4000 In stock
  • of 2
Wire Saddle 0.187 in 0.378 in 0.438 in Nylon Black

22LGWH4500360B

Price Range
$0.1099 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.378 in
N/A - Inside Height - 9.6 mm | 0.378 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500360

Price Range
$0.0999 - $0.0921

Stock Levels
15000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.711 in
  • Inside Height
    0.378 in
N/A - Inside Height - 27.8 mm | 1.093 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4501062

Price Range
$0.15 - $0.1386

Stock Levels
25500 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.416 in
  • Inside Height
    1.093 in
N/A - Inside Height - 18.7 mm | 0.738 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH450750

Price Range
$0.1458 - $0.1346

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.078 in
  • Inside Height
    0.738 in
N/A - Inside Height - 16.8 mm | 0.660 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500718

Price Range
$0.1343 - $0.124

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    1.000 in
  • Inside Height
    0.660 in
Wire Saddle - Inside Height - 5.6 mm | 0.222 in ; Inside Width - 11.1 mm | 0.438 in

22LGWH4500190

Price Range
$0.0967 - $0.0891

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Depth
    0.220 in
  • Height
    0.545 in
  • Inside Height
    0.222 in
Wire Saddle 0.187 in 0.660 in 0.438 in Nylon Black

22LGWH4500718B

Price Range
$0.1478 - $0.1364

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.187 in
  • Compatible Panel Thickness Range
    0.090 in
  • Inside Height
    0.660 in
  • Inside Width
    0.438 in
  • Maximum Panel Thickness
    0.090 in
Wire Saddle 0.187 in 0.140 in 0.440 in PA66 Natural

LWS-A-1-19

Price Range
$0.1376 - $0.127

Stock Levels
6000 In stock
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-19

Price Range
$0.1547 - $0.1428

Stock Levels
20000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-2-3-19

Price Range
$0.3139 - $0.2896

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-3-01

Price Range
$0.1391 - $0.1283

Stock Levels
206000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-01

Price Range
$0.1035 - $0.0956

Stock Levels
28000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-4-01

Price Range
$0.1511 - $0.1395

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.140 in 0.440 in PA66 Natural

LWS-A-1-01

Price Range
$0.1001 - $0.0924

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.142 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-2-3-01

Price Range
$0.2182 - $0.2013

Stock Levels
41000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-2-4-01

Price Range
$0.2369 - $0.2188

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.690 in 0.440 in PA66 Natural

LWS-A-3-19

Price Range
$0.2001 - $0.1847

Stock Levels
11000 In stock
Attributes
  • Inside Height
    0.689 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-2-4-19

Price Range
$0.3489 - $0.3221

Stock Levels
2000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 0.330 in 0.440 in PA66 Natural

LWS-A-2-2-19

Price Range
$0.2426 - $0.2239

Stock Levels
1000 In stock
Attributes
  • Inside Height
    0.331 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide
Wire Saddle 0.187 in 1.000 in 0.440 in PA66 Natural

LWS-A-4-19

Price Range
$0.2223 - $0.2052

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1 in
  • Inside Width
    0.437 in
  • Overall Width
    0.606 in
  • Color
    Natural
  • Full Material
    Polyamide