Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The wire saddles are suitable for fiber wires and protecting their delicate nature.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|
OFNS-16-312-19 | $0.2752 - $0.3304 | 16000 In stock |
|
|
|
$0.9632 - $2.1832 | 9000 In stock |
|
|
||
OFNSB-13-01A-RT | $0.8377 - $1.8983 | 2500 In stock |
|
|
|
$1.1353 - $2.8897 | 10000 In stock |
|
|
||
OFNSB-13-19A-RT | $0.9873 - $2.2373 | 4000 In stock |
|
|
|
OFNS-16-312-01 | $0.2039 - $0.2445 | 69000 In stock |
0.311 in
7.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
|
$0.3209 - $0.3853 | 7000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
OFNS-16-187-19 | $0.2752 - $0.3304 | 424000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
$0.2039 - $0.2445 | 12000 In stock |
0.307 in
7.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.2672 - $0.3206 | 4000 In stock |
0.311 in
7.9 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
||
$0.2003 - $0.3004 | 303000 In stock |
0.248 in
6.3 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.3372 - $0.4044 | 1000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.2672 - $0.4006 | 30000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.1979 - $0.2894 | 46000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.2375 - $0.285 | Request the lead time here |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.6324 - $1.4328 | 20500 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
OFNS-16-187-01 | $0.2039 - $0.2445 | 25000 In stock |
0.185 in
4.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
$0.2496 - $0.2995 | 6000 In stock |
0.374 in
9.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
$0.2713 - $0.3255 | 2000 In stock |
0.248 in
6.3 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
||
OFNS-16-S307-19 | $0.2752 - $0.3304 | 21000 In stock |
0.307 in
7.8 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue