Menu Search

Wire Saddle - Snap Rivet Mount, Non-Locking

In stock

These Wire saddles have a snap rivet mount hole, suitable for a rivet with 3.6-3.7mm diameter. This style is non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability View
$0.1127 - $0.1281 17000 In stock
WS-SR-2-01 $0.1082 - $0.123 2000 In stock
$0.1044 - $0.1186 17000 In stock
WS-SR-4-01 $0.1184 - $0.1347 Request the lead time here
Wire Saddle - ; Inside Height - 18.5 mm | 0.730 in ; Inside Width - 11.2 mm | 0.440 in ; ; PA66

WS-SR-3-01

Price Range
$0.1281 - $0.1127

Stock Levels
17000 In stock
Attributes
  • Inside Height
    0.728 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA66
Wire Saddle - ; Inside Height - 9.1 mm | 0.360 in ; Inside Width - 11.2 mm | 0.440 in ; ; PA66

WS-SR-2-01

Price Range
$0.123 - $0.1082

Stock Levels
2000 In stock
Attributes
  • Inside Height
    0.358 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA66
Wire Saddle - ; Inside Height - 4.3 mm | 0.170 in ; Inside Width - 11.2 mm | 0.440 in ; ; PA66

WS-SR-1-01

Price Range
$0.1186 - $0.1044

Stock Levels
17000 In stock
Attributes
  • Inside Height
    0.169 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA66
Wire Saddle - ; Inside Height - 26.4 mm | 1.040 in ; Inside Width - 11.2 mm | 0.440 in

WS-SR-4-01

Price Range
$0.1347 - $0.1184

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.039 in
  • Inside Width
    0.437 in
  • Color
    Natural
  • Full Material
    Polyamide 6/6
  • Material
    PA66