Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Acetal

 (2 product groups)


Snap-Together Rivets - Male/Female Push

Two-part Push Clips that form to hold flat panels together.

The range features Nylon 6/6 snap fasteners that have low profiles on both sides of the assembly. The two parts have teeth that grip to each other for quick and easy fastening that leaves a smooth appearance on both sides.

We also have the pin and keeper parts for sign fastening systems. These male and female fasteners are made from impact modified Nylon 6/6, and are ideal for rapid assembly and disassembly.

Also included are a range of snap tacks that have male tacks and button tacks made from Acetal, and a female retainer made from UL94 V2 rated Nylon 6/6.

  • Colors Included: Natural, Black and White
  • Resistant to corrosion, oil, abrasion and most chemicals.

Push-in Rivets - Fir Tree

Fir Tree Push-In Rivets, have ribbed shanks that are angled to slide into an assembly with ease, and prevent pull out. The fir tree design ensures fast and easy installation, while securely holding a range of materials, including; wood, metal, foam, rubber and plastics.When the rivets are pushed into a hole, the flexible ribs deflect and then spring back to lock securely in place.

Our comprehensive range includes options made from UL94 V2 rated Nylon 6/6, including Spin Clips that combine the advantages of a push-in fasteners with a screw. Also available are a selection made from UL94 V0 rated Nylon 6/6 that are removable from threaded holes using a Phillips (crossed) head screwdriver. Available in Black and Natural colors.

Our range extends to a selection of Polypropylene (PP) options that are ideal for threaded, non-threaded, drilled or punched holes, and are designed to be non-removable. Available in Black, Natural and Translucent options. The Translucent rivets are a great choice for Point of Purchase displays.

  • Can be installed by hand
  • Resistant to corrosion, oil, abrasion and most chemicals