Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Aluminum

 (7 product groups)


Flat Cable Clamp - Adhesive Mount, Aluminum

Flat Cable Clamp have an adhesive mount, it is quick and easy to install in a tight space application due to its low profile. It is made of durable and lightweight materials.

Ideal to secure flat cables, wires, and cords. It is commonly used in a range of applications, including computer and electronic equipment, automotive and aerospace industries, and other industrial settings.

  • Material: Aluminium
  • Colour: Natural

Cable Clamps - Adhesive Mount, Aluminum, 1 Arm

Cable Clamps are quick and easy to install thanks to their strong adhesive mount. Ideal for securing lightweight cables, wires and cords. The clamps have a flexible arm that bends around a bundle, which makes them lighter but also durable.

This type of cable clamp is low profile and usually takes up little space.

  • Colour: Aluminium.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipment; when stored in the original unopened packaging, stored at room temperature and away from sunlight.

Aluminum Sticky Klip

Light-weight and durable, these adhesive mount aluminum clamps are easily installed and have two flexible arms used to hold wire bundles.

Wire Clip - Adhesive Mount, Flexible Aluminum, Foam Coating

A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Heavy-Duty Support Clamp

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Vinyl-Coated Aluminum P-Clamp

Vinyl coating provides a more permanent solution for protecting cables against vibration. The screw mount area is bare to ensure firm tightening.

Aluminum P-Clamp

Aluminum P-Clamp is ideal for securing, grounding and routing cables. Available for bundles from 1/8" - 1-1/4" and mount securely with a #10/M5 screw or other fastener. Made from aluminum.