Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN

 (3 product groups)


Plastic Pull Handles - Through-Hole One-Sided

Plastic pull handles with through-hole, one-sided mounting designed for doors, cabinets, and other furniture provide an ergonomic grip and aesthetic appeal. These handles feature a through-hole design, allowing screws or bolts to be used for secure attachment to the intended surface.

Corrosion and impact resistant.They can be mounted by snapping them into a panel or welded or screw mounted.

Colour: Black

IP67 Sealing Grommets

Sealing Grommets, commonly known as a Cable Seal Grommet, are self sealing grommets that are ideal for use in oily and greasy environments. They easily snap into round holes, without any need of special tools.

We provide a range of IP67 sealed products, that we also refer to as IP67 Light Tight Grommets which are made from gray (LTG-199017) Ethylene Propylene Diene Monomer (EPDM).

The IP67 grommet confirms to IP67 standards for watertight seal, and acts as a blanking plug until a cable is installed. The cable seal grommet is also designed to withstand vibration.

Cam Latches - Lift & Turn

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.