Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Hook & Loop Fasteners

 (6 product groups)

Our hook & loop fasteners are reliable, versatile, and easy to use. From small-scale projects to large industrial applications, these products deliver unparalleled performance, providing you with the perfect solution for all your attachment needs. Our range includes:

Hook & Loop Straps: a perfect blend of strength and flexibility, making them an ideal choice for organizing, bundling, and securing items of different sizes and shapes. Whether you need to manage cables or hoses, these straps provide a simple yet effective solution. They are widely used in electronics, cable management, and outdoor equipment industries, where tidiness and efficiency are important.

Hook & Loop Rolls: available in various lengths and widths, these rolls allow you to cut the perfect size for your specific needs.

Hook Coins: provide a quick and efficient method for attaching objects to surfaces without the need for nails or screws. These adhesive-backed, circular fasteners come in pairs, with one side featuring hooks and the other side loops. Simply peel off the backing, apply the coins to your desired surfaces, and watch them securely hold various lightweight items in place. Industries such as signage, packaging, and displays extensively use hook coins for their ease of use and non-permanent attachment.

Hook & Loop Clamps: a reliable and reusable fastening solution, our hook clamps excel in various applications. Designed to hold items together firmly, these clamps are adjustable and allow for repeated use. Often used for securing cables and hoses in industrial environments providing a durable and adaptable solution.


Hook & Loop - Standard Cable Ties

Hook and Look Cable Ties with a VELCRO® brand loop made from Nylon knit, and a Low Density Polyethylene (LDPE) hook. The hook and loop materials mate together easily.

These ties will not crush the cables being tied together, making them an ideal choice for fragile cable assemblies. Hook Loop Cable Ties are easy to assemble and remove - they can be fastened and released several times. This make them highly economical and a sustainable solution.

Our Hook and Look Cable Tie range is available in several color options, including; Black, Blue, Green, Orange, Red and White.

Hook & Loop - Clamps, Side-Opening

A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally. With an adhesive base for quick and easy installation.

Hook & Loop - Clamps, Top-Opening

These Hook & loops with a top opening are used in applications to manage and organise cables and wires, preventing them from tangling, damaging, or producing risks. These clamps' design enables simple adjustment and reuse.

It works by having tiny hooks on one side and little loops on the other. The hooks catch in the loops when the two sides are pushed together, resulting in a secure closing. This design enables simple opening and shutting of the clamp, making it easy to add or remove wires.

It is durable and resistant to wear and tear. They are quick and simple to install, and their adhesive base provides excellent security in keeping your wires in place. Commonly used in a wide range of industries, including telecommunications, data centres, audiovisual installations, and even vehicles.

Delivery conditions may apply. Please see our FAQs or contact us for additional details about your purchase's delivery.

Hook & Loop - Rolls

A hook and loop material that can mate together easily. Available in rolls that can be cut to any desired length. They are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop Cinch Strap With Plastic Buckle

A hook and loop material that can mate together easily. These Plastic Buckles are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.

Hook & Loop Pieces - Hook Coins

Hook and Loop fasteners have a strong adhesive with high initial tack. The products come on a clear polyester liner for easy release. Bonds well to corrugate, chipboard, glass, wood, powder coated metal, and low surface energy plastics. Specifications: Adhesive: Rubber-based permanent (not recommended in applications with direct UV exposure) Material: 100% nylon with clear polyester film liner Application Temperature: 65F to 100F Service Temperature: -20F to 150F Applications Sample books POP displays Exhibits Enclosures Packaging Binders