For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
A plug specially designed for the plugging of NPT tapered threaded fittings.
The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).
Round End caps are designed to protect outside diameters of threaded or non-threaded tubing, pipe and rods. They are available in a wide range of sizes and lengths depending on your application needs. Any part number that has a W/R or AR found in it has an internal molded ring or internal ribs for extra gripping power and superior retention.
Hose Washer Caps are applied on hose and tube ends in order to prevent them from sliding over the fittings.
A Quick Release Cap used in hydraulic applications. The female fitting is suitable to protect quick release couplings ISO 7241-1 Series A and B.
The cap is designed to remain attached to the hose. It offers superior protection from the ingress of dirt and moisture, and resistance to corrosion.
This range of Pipe Thread Plugs are a Threaded Protection Plug that is suitable for National Pipe Threads (NPT).
These Threaded Plugs protect NPT threads against contaminants and moisture. The square head design allows the user to install or remove the plug by hand - without any need for use of a wrench or other assembly tools.
These Protection Plugs are available in High-Density Polyethylene (HDPE) for everyday applications or in Nylon, which is recommended when abrasion or heat are an environmental factor.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue