For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(7 product groups)
These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.
Hex Standoffs are mostly commonly used to create a space between two objects, often helping to position them correctly. Our range of Plastic Standoffs have a female to female connection type, and are designed to be installed by hand - so there is no requirement of assembly equipment.
Our range feature Hex Standoff Metric spacers made from Black 25% Glass Filled Nylon 6. Internal threads are mounted with either an M3 or M4 screw. Our Nylon offering extends to a Nylon Standoff Spacer series made from Natural Nylon 6/6 with a flame resistance rating of UL94 V2.
We also have a range of Polyether Ether Ketone (PEEK) Hex Threaded Standoffs that are Light Brown in appearance. This premium option has a heat resistance rating of UL94 V0 and can withstand heat up to 365F. They possess excellent mechanical strength and stiffness, as well as resistance to alternating tensile and bending loads.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue