Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN Nylon Keyless

 (4 product groups)


Quarter-Turn Spring Latches

Quarter Turn Spring Latches, otherwise known as a Latch Spring, are ideal for use on electrical cabinets and enclosures. The internal spring provides tactile resistances, and the cam does not rotate beyond quarter turn due to a stop lip.

Various Driver types are included in this range, including; 3mm and 5mm Double Bit, 8mm Square, 7mm and 8 mm Triangle, 2 x 4mm Slot, Slot, 8mm and 10mm Hex Female, Railway and 11mm Hex male.

  • Materials and Finishes: Chrome Plated or Black Powder Coated Zinc Alloy, Black Nylon, Stainless Steel
  • Cam: Steel or Nylon
  • Gasket: Rubber
  • Housing and Driver is DIN-EN 1774 rated
  • Cams and Driver Keys are sold separately.

Quarter-Turn Finger Grip Latch

Quarter-Turn Finger Grip Latches are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available

Handle Turn Cam Latches - T-Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Handle Turn Cam Latches - L-Handle

An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.

Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.

Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.

Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.

Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.