For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(9 product groups)
Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.
It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.
Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
Lift-Off Screw Mount Hinges are easy lift-off function. They come in stainless steel and steel with either a zinc-plated or black powder coated finish. They have an hinge rotation angle of 180 degree. The design is drilled to be screwed to the frame.
Metal Leaf Hinges are available for applications for flush-mounted doors with threaded stud installations. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available all in either a Chrome-Plated or Black Powder Coated Finish
Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost, lower security alternative.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue