Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

DIN Metal

 (10 product groups)


Countersunk Mount Leaf

Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.

Leaf Hinges - Half-Threaded Stud & Half Countersunk

Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.

Screw-On Concealed Hinges

A wide and diverse range of concealed hinges are available. Steel versions come in Handed, Pin, Removable Pin and Spring-Loaded options. The handed hinges have a 90 degree rotational angle and the reinforced multilink articulation design offers a high resistance to bending and twisting due to high rigidity. Both left hand and right-hand application is possible and with a high mechanical strength, these hinges are suited to both light and heavy-duty applications. The pin hinges have a 110 degree rotation angle, a high mechanical strength and anodized aluminium links making them ideal for heavy-duty applications. The hinges with removable pins have a 180 degree rotation angle and are ideal for metallic enclosures.

Lift Off Screw Mount Hinge

Lift-Off Screw Mount Hinges are easy lift-off function. They come in stainless steel and steel with either a zinc-plated or black powder coated finish. They have an hinge rotation angle of 180 degree. The design is drilled to be screwed to the frame.

Side Hinges

Side Hinges offer a rotational angle of 180 degrees. Types 1 and 2 are high resistance hinges for medium and heavy door panels. They also offer high security and are assembled using the special screws provided. Type 3 is a lower cost, lower security alternative.

Locking Paddle Latch

Heavy-Duty Paddle Latches are available in Eurokey or keyed to differ locking options. For all types the lock can be opened from the inside by moving the cam. The keyed alike types come with a stainless steel shutter. These Latches are supplied with one key (4444) and comply to an IP 54 rating. Types 1 and 3 require a locking device which is sold separately

Metal Corner Hinges

Internal Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

Metal Pull Handles - Flanged Right Angle

Metal Pull Handles are designed to be mounted on drawers, cabinets, and other types of furniture; they can also be welded or screw-mounted. It features a flanged right-angle design, which offers a secure grip and a sleek appearance.

It is easy to install and remove using equipment or tools. Their material makes them durable and long-lasting, and shock-resistant.

  • Colour: Black

Handle Turn Cam Latches - T-Handle

Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.

The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.

With locking and non-locking options to choose, you are sure to find a solution for your application.

  • Lock Type options; Keyed Alike, Keyed to Differ, Keyed CH751, Keyed J327 and Keyless
  • Several mounting orientations; Left-hand, Right-hand and Universal
  • Screw mount design

Compression Latches - Adjustable

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting