For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(3 product groups)
Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.
To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.
The use of four plugs is recommended to firmly fasten each full face protective disc to its application.
Flange Protector Pin are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
The steel material is rust and corrosion resistant making them ideal in outdoor applications.
Flange Protector Washers are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
Two robust material options. Steel is rust and corrosion and HDPE has good low temperature properties, as well as good chemical resistance. Both are good choices for outdoor applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue