For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(4 product groups)
PCB collar spacers are a type of hardware used in electronic circuit board assembly. They are designed to support and hold the PCB (printed circuit board) in place while providing a space between the PCB and surface on which it is mounted. PCB collar spacers are typically made of nylon and come in different sizes and shapes to fit various types of PCBs. PCB collar spacers help prevent damage to the PCB and improve overall circuit board stability.
These collar spacers are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Available in many spacing, screw and panel thickness options
These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. This version is stackable for multiple level PC board applicatiopns.
These Screw and Lock Supports are a two-piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue