For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(2 product groups)
Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.
Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.
Plastic Hex Head Screws, also known as Plastic Cap Screws or Plastic Hex Bolt, are designed to mate with machine threads and help secure a component to an assembly.
Plastic Hex Head Cap Screws are ideal for use in difficult to reach or awkwardly located sockets, thanks to the slim design on the head, which is hexagonal in shape. Our Hex Head Cap Screws are available with or without a flange at the base of the screws head, as well as slotted and non slotted drive types.
These Hex Cap Screws come in a variety of standard imperial and metric sizes, and are an ideal alternative to all metal options. Offered in a choice of plastic material options, including; Nylon 6/6, Polycarbonate (PC) and Polyurethane (PU). These cap screws benefit from being lightweight, as well as having vibration, chemical, electrical and corrosion resistance.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue