Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Heat-Shrink Sleeve

 (3 product groups)


3:1 Heat-Shrink Tubing

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and color options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with its high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or color-code wires, cables, terminals and components

Heat Shrink Tubing - 2:1, Clear

Clear Heat Shrink is a shrinkable plastic tube used for wire insulation, providing resistance from abrasion as well as environmental protection. Heat Shrink Tubing is suitable for use with stranded and solid wire conductors, connections, joints and terminals in a range of electrical applications and assemblies. It can also be used in the appliance, automotive and on consumer goods applications.

Our Clear Shrink Tubing is made from Crosslinked Polyolefin that is 100% transparent (clear). It is commercial grade for general applications where flame resistance is not required.

  • Operating Temperature: -67F up to 221F (-55C up to 105C)
  • Minimum Shrink Temperature: 158F (70C)
  • Minimum Full Recovery Temperature: 203F (95C)
  • Shrink Ratio: 2:1
  • RoHS Compliant
  • Excellent electrical and physical properties.

Heat Shrink Tubing - 3:1, Adhesive-Lined

Adhesive-Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is RoHS compliant. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.