Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Plastic Quarter-Turn Cam Latch

 (5 product groups)


Handle Turn Cam Latches - Mini Wing Knob

Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.

The cam latch provides easy fixing and has a clip assembly.

  • Colour: Black, Silver

Quarter-Turn Spring Latches

Quarter Turn Spring Latches, otherwise known as a Latch Spring, are ideal for use on electrical cabinets and enclosures. The internal spring provides tactile resistances, and the cam does not rotate beyond quarter turn due to a stop lip.

Various Driver types are included in this range, including; 3mm and 5mm Double Bit, 8mm Square, 7mm and 8 mm Triangle, 2 x 4mm Slot, Slot, 8mm and 10mm Hex Female, Railway and 11mm Hex male.

  • Materials and Finishes: Chrome Plated or Black Powder Coated Zinc Alloy, Black Nylon, Stainless Steel
  • Cam: Steel or Nylon
  • Gasket: Rubber
  • Housing and Driver is DIN-EN 1774 rated
  • Cams and Driver Keys are sold separately.

Quarter-Turn Latches - Wing Knob

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Colour: Black, Silver, Natural

Handle Turn Cam Latches - L-Handle

An L-Handle range is easy to use; simply turn the handle, which activates the mechanism. A cam rotates on the inside of the handle, opening the access panel or door. This simple action alleviates stress to joints.

Our offer features HVAC Handle Locks that are supplied with two keys. They have a body and handle made from Black Nylon (30% Glass Filled Polyamide 6) and a Steel cam. The body and handle are DIN-EN ISO 1043-1 rated. Ideal for HVAC applications, they feature a removable handle for easy assembly on site. The roller cam needs less force in order to lock. These latch handles can be used for both left and right hand doors, making them ultra convenient.

Also ranged are L Handle Locks that have a quarter-turn cam latch operation. An optional 'blind version' is available and two keys are supplied. This latch handle range is available in a choice of housing materials, including; Chrome Plated and Black Powder Coated Zinc Alloy, Black Nylon and Stainless Steel. The Cam is made from Steel and the Gasket from Rubber. The Housing and Driver are DIN-EN 1774 rated.

Also included are Quarter Turn Handle Latch that are L-shaped. Available in Stainless Steel and Chrome Plated Zinc Alloy, which is DIN-EN 1774 rated. These are a pad-lockable latch with handle, and is suitable for hygienic requirements. The cams are sold separately.

Our L Handle Cam Latch range can be used in applications such as electrical panels and machinery covers.

Handle Turn Cam Latches - Side Knob

These cam latches are non-locking and have a side knob for latching and un-latching. They come in zinc die cast with either a chrome or black powder finish. Each finish is available in three different grip ranges.